Overview
Description
The ISL73041SEHEV1Z evaluation board evaluates the performance of the radiation-hardened ISL73041SEH 12V half-bridge GaN FET driver in an open-loop Buck configuration. The ISL73041SEHEV1Z evaluation board includes the GaN FET half-bridge driver, Renesas GaN FETs, and a Buck converter power stage inductor and output capacitors.
For more information about the ISL73041SEH, refer to the ISL73041SEH Datasheet.
Features
- 4.75V to 13.2V VDD power supply range
- 300kHz to 1MHz PWM frequency range (external component limited)
- Bridge voltage (V_BUS) range: Up to 13.2V
- 5V max recommended buck output voltage (external component limited)
- Buck output load current up to 25A
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.42 MB | |
1 item
|