Skip to main content
Renesas Electronics Corporation

Hi-Rel MOSFET Drivers

Renesas Hi-Rel MOSFET drivers provide high-speed, efficient switching for power management in radiation-sensitive environments. With low propagation delay, strong drive capability, and precision control, these drivers ensure optimal MOSFET performance while minimizing power losses. Built-in protection features enhance reliability, safeguarding against overvoltage and excessive current conditions in demanding space and high-reliability applications.

Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.

Robust Protection & Control

Optimized drive strength ensures precise MOSFET control, while integrated features prevent unintended switching events, enhancing system stability.

Fast, Efficient Switching

Low propagation delay and strong drive capability enable rapid, efficient MOSFET operation, minimizing switching losses.

Designed for Space

Engineered for space applications, these MOSFET drivers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.