Skip to main content
Renesas Electronics Corporation

Features

  • Electrically screened to DLA SMD # 5962-99536
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • Maximum total dose: 300krad(Si)
  • DI RSG process provides latch-up immunity
  • SEU rating: 82MeV/mg/cm2
  • Vertical device architecture reduces sensitivity to low dose rates
  • Bootstrap supply maximum voltage to 150V
  • Drives 1000pF load at 1MHz with rise and fall times of 30ns (typical)
  • 1.5A (typical) peak output current
  • Independent inputs for non-half bridge topologies
  • Low DC power consumption: 60mW (typical)
  • Operates with VDD = VCC over 12V to 20V range
  • Low-side supply undervoltage protection

Description

The radiation hardened IS-2100ARH, IS-2100AEH are high-frequency, 130V half-bridge N-Channel MOSFET driver ICs, which are functionally similar to industry-standard 2110 types. The low-side and high-side gate drivers are independently controlled. This gives the user maximum flexibility in dead time selection and driver protocol. In addition, the devices have on-chip error detection and correction circuitry, which monitors the state of the high-side latch and compares it to the HIN signal. If they disagree, a set or reset pulse is generated to correct the high-side latch. This feature protects the high-side latch from single event upsets (SEUs).

Parameters

AttributesValue
RatingSpace
Bus Voltage (Max) (V)130
Driver TypeHalf Bridge
High Side Rise Time (max) (ns)40
High Side Fall Time (max) (ns)40
Input VCC (Min) (V)12
Input VCC (Max) (V)20
Low Side Rise Time (max) (ns)40
Low Side Fall Time (max) (ns)40
Drivers (#)1
Output TypeSynchronous
Peak Output Source Current (A)1.5
Peak Output Sink Current (A)1.5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
DSEE (MeV·cm2/mg)90
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP10.4 x 6.9 x 0.00161.3
DIE

Applications

  • High frequency switch-mode power supplies
  • Drivers for inductive loads
  • DC motor drivers

Applied Filters: