Renesas' rad tolerant, high efficiency, monolithic, synchronous buck regulator with integrated MOSFETs offers best-in-class Single Event Transient (SET) performance, which is critical when powering mission-critical FPGAs, microcontrollers or microprocessors. The device is an ideal choice to power many of today’s small form factor applications. Radiation tolerant plastic-package ICs are designed to support the emerging field of small satellites (smallsats) that will provide solutions such as high-speed internet connections to hundreds of millions of users in communities, governments and businesses worldwide.

Product Selector: Rad Tolerant Switching Regulators
Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.
Product SelectorDocumentation
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 5.02 MB | |
Brochure | PDF 467 KB | |
White Paper | PDF 405 KB | |
Application Note | PDF 338 KB | |
4 items
|
Videos & Training
Radiation-Tolerant Plastic-Package ICs Overview
Learn about Renesas's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.
Video List