Skip to main content
Renesas Electronics Corporation

Description

The SmartBond™ DA14585 Basic Development Kit provides all the flexibility needed to develop products with confidence, enabling the creation of more advanced connected applications with the smallest footprints and power budgets. At the core of this development kit is our SmartBond™ DA14585. It is the smallest, lowest power, and most integrated Bluetooth® system-on-chip (SoC) solution currently available. This versatile SoC brings Bluetooth 5.0 functionality to our well-known DA1458x family. The DA14585 hardware development environment is available as a starter kit, containing a motherboard and daughterboard. Additional separate daughterboard kits can be ordered.

The motherboard gives access to all of the package’s general-purpose input-outputs (GPIO), and the on-board SEGGER chip provides the complete debugging capability, while dedicated on-board circuitry allows you, in combination with our complete software environment SmartSnippets™, to profile and fine-tune the power consumption of your application to get the most out of the DA14585’s advantages.

Features

  • USB/UART/SWD interface
  • GPIO connections
  • SPI Flash memory
  • Mounted DA14585 device
  • PCB antenna

Applications

Type Title Date
Manual - Development Tools PDF 660 KB
Manual - Development Tools
Release Note
Log in to Download PDF 273 KB
Release Note PDF 160 KB
Release Note
Log in to Download PDF 279 KB
Manual - Development Tools
Application Note PDF 241 KB
AI-generated Summary: The document provides troubleshooting guidance for managing the SEGGER J-Link interface on DA1458x/68x development kits. It addresses issues such as the unavailability of the Virtual COM (VCOM) port after firmware updates, detailing steps to reinstall the J-Link software and re-enable the VCOM port. It also covers hardware flow control settings and booting problems that may arise post-update. The guide targets specific devices including DA1458x Basic DKs, DA1468x/DA1510x Basic DKs, CIB, and DA14580 USB dongle, ensuring proper operation of the Bluetooth low energy SoC processor through the J-Link interface.
Manual - Development Tools PDF 3.93 MB
Schematic ZIP 4.04 MB
Schematic PDF 147 KB
Product Brief PDF 2.82 MB 日本語 , 简体中文
11 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) Free
DA14585-00ATDEVKT-BActiveIn Stock1u | $38N/AYes

Support Communities

  1. DA14585 boot from "MX25R2035F" flash chip available on "DA14585-00ATDEVKT-B" board.

    I am new to DA14585 and working on above kit since last 3 days, following are my queries: 1. Can DA14585 boot from "MX25R2035F" flash chip available on "DA14585-00ATDEVKT-B" board or "MX25R2035F" is having some other purpose on this board? 2. If DA14585 can boot, do I need ...

    Feb 18, 2020
  2. JLink issue on DA14585-00ATDEVKT-B

    ... this should be working? 1) according to my understanding the JLink should also e.g. work via JLink commander to get to DA14585 on the DA14585-00ATDEVKT-B ?   Indeed, I have installed the Segger Jlink V7.56b, including the V6.40 ... but I cannot get JLink working under the uVision ...

    Oct 29, 2021
  3. COM PORT ON DA14585-00ATDEVKT-B

    Dear sir or madam, I am running a virtualbox to host a windows10 on linux ubuntu that runs on imac ... so far I have had no problems with finding the com port to flash, etc. devices either via terminal in linux or via eg. segger em studio... so in vm ...

    Oct 26, 2021
View All Results from Support Communities (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?