Skip to main content
Renesas Electronics Corporation

Description

The DA14585 IoT Multi-Sensor Development Kit (DA14585IOTMSENSKT) is a complete solution for a multi-sensor node letting users develop multiple applications on the same hardware and it supports different use cases through firmware. Offering fifteen degrees of freedom (15-DOF) it manages more sensors than any other kit. Data can be processed locally, transmitted via Bluetooth® Low Energy 5.0 and reported using Amazon’s Alexa voice command technology.

Developed on the basis of TDK InvenSense motion and Bosch Sensortec environmental sensors, the DA14585 IoT Multi-Sensor Development Kit combines Bluetooth wireless communications and an Arm® Cortex®-M0 processor with an accelerometer, gyroscope, magnetometer, and environmental sensors. Altogether that helps reduce development time, enables rapid proof of concept and accelerates time to market for long-lifetime, fully-featured IoT applications.

The DA14585 IoT Multi-Sensor kit also includes SmartFusion™, Renesas' unique software library for data acquisition, calibration and motion vector generation. Ideal for resource-constrained systems, it minimizes memory, processing requirements and power consumption.

The DA14585IOTMSENSOR multi-purpose sensor board can be purchased as an add-on to the DA14585 IoT Multi-Sensor Development Kit.

Applications

Type Title Date
Manual - Development Tools PDF 1.24 MB
Manual - Development Tools
Manual - Development Tools
Product Brief PDF 235 KB
Release Note
Log in to Download PDF 273 KB
Release Note PDF 160 KB
Release Note
Log in to Download PDF 279 KB
Manual - Development Tools PDF 752 KB
Manual - Development Tools PDF 7.36 MB
Manual - Development Tools PDF 3.24 MB
Manual - Development Tools PDF 2.02 MB
Manual - Software PDF 26.34 MB
Schematic ZIP 2.39 MB
Application Note PDF 335 KB
AI-generated Summary: The Sensors Interface (SI) module simplifies integrating various sensors with the DA14585 IoT Multi Sensor Development Kit by providing a unified framework and driver adaptation layer. It supports four sensor types: timed, interrupt-driven, forced read, and forced single shot. The Wakeup Adapter manages interrupts efficiently, enabling seamless sensor event handling. Users configure sensors using defined parameters and callback functions, reducing complexity and accelerating development. The document details sensor types, parameters, and usage examples for effective sensor integration.
Application Note PDF 1.74 MB
AI-generated Summary: The document explains how to set up the environment, download, compile, and debug the DA14585 IoT Sensors Reference Application using the Eclipse IDE with the GCC compiler. It details installing SmartSnippets Studio, configuring SEGGER J-Link debugger, importing the Eclipse/GCC project, and building the project. The DA14585 BLE SoC-based IoT Multi Sensor Development Kit supports versatile sensor management and cloud integration. The guide targets users familiar with Eclipse CDT and emphasizes using free GCC toolchains instead of the recommended ARMCC tools.
White Paper PDF 1.98 MB
Advances in microelectronics and wireless technologies have enabled small, efficient smart devices that sense their environment and wearer using multiple sensors. Combining data through intelligent sensor fusion allows tracking of activities, behaviors, and interactions via gestures or touch. These devices are poised to revolutionize daily life and human interaction with the virtual world, surpassing the impact of the personal computer revolution.
16 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 16.02 MB
Software & Tools - Other
Log in to Download ZIP 13.11 MB
Software & Tools - Software
Log in to Download ZIP 26.96 MB
Software & Tools - Other
Log in to Download ZIP 6.41 MB
Software & Tools - Software
Log in to Download ZIP 92 KB
Software & Tools - Software
Log in to Download ZIP 566.58 MB
Software & Tools - Software
Log in to Download ZIP 38 KB
7 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockSampleablePb (Lead) Free
DA14585IOTMSENSORObsoleteIn StockN/AYes

Support Communities

  1. Building a flash-booted custom board

    Hello, valued Dialog staff members! I developed an application, running on a DA14531, which drives an SPI connected device. All operations work fine, the Bluetooth BLE functions also work, I can connect and get notifications on value changes. All software fuctions are developed using Keil and are running from device ...

    Sep 15, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?