Skip to main content
Renesas Electronics Corporation
This Software / Tool Has Been Discontinued

Please contact technical support with any questions.

Overview

Description

Support for this product is limited to customers who have already adopted these products.

Features

  • Zero wait-state real-time emulation
  • Emulation memory 4M bytes, which can be mapped in 64 byte blocks into the target processor's address space
  • 256 PC Breakpoints
  • Up to 12 hardware breakpoints using the event and range channels in the Complex Event System (CES)
  • Up to 32K cycles Trace Buffer, which can be stopped and read during program execution
  • Trace buffer acquisition filtering using the CES
  • Execution time measurement of total time, or relative time, with a resolution between 20ns and 16us
  • 4 user logic probes which can be used as CES trigger events
  • Automatic tracking of the target system supply voltage, to ensure that the emulator draws no power
  • Multiple target clock selection
  • Windows software supplied as standard
  • No need to remove the casing to connect to target
  • Learn more

Release Information

Target Devices

Downloads

Documentation

Additional Details

Specifications

ItemDescription
Break
  • Hardware Break
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Software Break (Max. 256 points)
  • On-chip Break (1 point)
  • Force Break
Trace
  • Realtime Trace (32k cycle)
  • Trigger Point
    • Up to 12 sequential points, max. 8 level shared with Trace Trigger
  • Specified Condition Trace
  • Point-to-point Trace
  • Subroutine Trace
  • Cycle time Stamp
Parallel AccessMemory in User Program running, Reference/Modification of Internal I/O
Performance Analysis
  • Time measurement of specified event to event
  • Time measurement of specified Address
  • Time measurement of specified Address range
  • Area Access count Measurement
  • Call count Measurement of specified event to event
Size (mm)219x170x54

System Configuration

Image
E6000-sys

Note: An example of a target device H8S/2100 series. Refer to Information on Accessories for Connecting an Emulator to the System (PDF | English, 日本語) for the details.

Product Lineups

Supported MCUsE6000 Emulator Note1Successors
FamiliesSeriesGroups
SHSH7050-HS7050EPI60H-
SH7040-HS7040EPI60H
SH7010-HS7010EPI60H
HS7040REPI60H
H8SH8S/2600H8S/2678R, H8S/2678, H8S/2668HS2678REPI61H-
H8S/2655HS2655EPI61H-
H8S/2648, H8S/2646, H8S/2639, H8S/2638, H8S/2636, H8S/2635, H8S/2630, H8S/2607HS2646EPI61H-
H8S/2643, H8S/2633HS2633REPI61H-
H8S/2628, H8S/2615, H8S/2604HS2628EPI61H-
H8S/2612, H8S/2602HS2612EPI61H-
H8S/2500H8S/2552, H8S/2556, H8S/2506HS2556EPI62H-
H8S/2300H8S/2398, H8S/2350, H8S/2355, H8S/2357, H8S/2345HS2655EPI61H-
H8S/2378R, H8S/2378, H8S/2368HS2678REPI61H-
H8S/2339, H8S/2329, H8S/2319HS2339EPI61H-
H8S/2200H8S/2282HS2646EPI61H-
H8S/2264, H8S/2268HS2268EPI61H-
H8S/2258, H8S/2238R/B, H8S/2237, H8S/2227HS2633REPI61H-
H8S/2245HS2655EPI61H-
H8S/2239, H8S/2212, H8S/2214, H8S/2215, H8S/2218HS2214EPI62H-
H8S/2100H8S/2168HS2168EPI61H-
H8S/2148, H8S/2144, H8S/2144B, H8S/2140B, H8S/2138, H8S/2134, H8S/2134B, H8S/2128, H8S/2124, H8S/2110B, H8S/2111BHS2140EPI61H-
H8S/2600-HS2633EPI61HHS2633REPI61H
-HS2655EPI60HHS2655EPI61H
-HS2678EPI61HHS2678REPI61H
H8S/2500-HS2556EPI61HHS2556EPI62H
H8S/2300-HS2678EPI61HHS2678REPI61H
-HS2655EPI60HHS2655EPI61H
-HS2338EPI61HHS2339EPI61H
H8S/2200-HS2633EPI61HHS2633REPI61H
-HS2214EPI61HHS2214EPI62H
-HS2655EPI60HHS2655EPI61H
H8S/2100-HS2148EPI61H
HS2148EPI60H
HS2195EPI60H
HS2140EPI61H
H8H8/300H TinyH8/36064G, H8/36077, H8/36079, H8/36912G, H8/36902G, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664HS3664EPI62H (with USB IF)-
H8/300L Super Low PowerH8/38002S, H8/38447, H8/38427, H8/3887, H8/3867, H8/3847R, H8/3847S, H8/3827R, H8/3827S, H8/38024, H8/38024S, H8/38024R, H8/38004, H8/3802HS38000EPI61H
(with USB IF)
-
H8/300H-HS3067EPI62H
HS3067EPI60H
HS3064BEPI61H Note2
HS3052EPI61H Note2
-
H8/300H Tiny-HS3664EPI61HHS3664EPI62H
H8/300-HS3008EPI60H-
H8/300L Super Low Power-HS3800EPI60H
HS388REPI60H
HS3880EPI60H
HS38000EPI61H
H8/300L-HS3L08EPI60H
HS3644EIP60H
-
AE*See the product page for the detailsHS0AE4XEPI61H

Notes:

  1. See  the documents for each product number.
  2. H8/3048 or H8/3052B is available for either HS3064BEPI61H or HS3052EPI61H.

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?