Skip to main content

Overview

Description

This package adds H.264/H.265 video codec and graphics (OpenGL ES) function to RZ/G1H, RZ/G1M, RZ/G1N, and RZ/G1E. (Evaluation Version)

The evaluation version package is permitted to be used for evaluation purposes only. It cannot be applied to commercial products, but it is sufficient to be used for evaluation.

If you would like to obtain the unrestricted version after evaluation, please apply from this download link.

Features

  • Video Codec
    • H.264 decoder/encoder and H.265 decoder provided as standard IF (OpenMAX).
  • Video processing
    • Provides image editing functions such as scaling, clipping, and compositing according to the display screen.
  • Graphics function
    • Provides graphics function compliant with OpenGL ES standard (PowerVR Rogue).
  • Supports this kernel version:
    • Kernel version 5.10-CIP (Target: RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E)

Release Information

  • Sep 20, 2024: RZ MPU Multimedia Package V1.0.0 for 5.10-CIP version VLP V3.0.6

Target Devices

Downloads

Design & Development

Related Boards & Kits

Support

Support Policy

As a general rule, Renesas does not provide support for this evaluation version. For the unrestricted version, Renesas provides support for the below items without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis1Maintained by Renesas
Renesas reference boardCustomer board
Customer-developed/modified software-NoNo2No
Customer-added OSS-NoNoNo
Validation target OSS in VLPSource CodeYesNoNo
Renesas-developed softwareSource CodeYesYesYes
BinaryYesYes3Yes

Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?