Skip to main content

Overview

Description

Linux Packages for MPUs of the RZ/Five. Functions of these products have been verified and regular maintenance is also provided.* You can reduce the burden of software development in embedded system development by using this package. Please read the release note before using this product.

* VLP[5.10-CIP] maintenance will be finished in 2031/1H when the maintenance of the corresponding CIP Linux Kernel version is completed. Please refer to CIP Wiki for CIP Linux kernel maintenance periods.

Features

  • Linux Kernel
  • Device Drivers

Release Information

  • (Next) end of Apr, 2026: 5.10-CIP version VLP/F v3.0.8
  • Jan. 30, 2026: 5.10-CIP version VLP/F v3.0.7-update4
  • Aug. 22, 2025: 5.10-CIP version VLP/F v3.0.7-update3
  • Jul. 31, 2025: 5.10-CIP version VLP/F v3.0.7-update2
  • Apr. 25, 2025: 5.10-CIP version VLP/F v3.0.7
  • Jul. 31, 2024: 5.10-CIP version VLP/F v3.0.6-update3
  • Jun. 28, 2024: 5.10-CIP version VLP/F v3.0.6-update2
  • May 31, 2024: 5.10-CIP version VLP/F v3.0.6-update1
  • May 20, 2024: RZ/G2L Group, RZ/V2L Group, and RZ/Five BSP Manual Set v3.0.6
  • Apr 24, 2024 : 5.10-CIP version VLP/F v3.0.6
  • Jan 30, 2023 : 5.10-CIP version VLP/F v3.0.5-update3
  • Nov 17,2023: 5.10-CIP version VLP/F v3.0.5-update1
  • Oct 31, 2023: 5.10-CIP version VLP/F v3.0.5
  • Jul 31, 2023: Pre-build image for RZ/Five SMARC EVK
  • Jun 30, 2023: 5.10-CIP version VLP/F v3.0.4
  • Feb 10, 2023: 5.10-CIP version VLP/F v3.0.2-update1

Target Devices

Target Reference Boards

First download the Verified Linux package from the below link and read its release note included in it carefully. Please download additional files required for your purpose by referring to the release note.

* Note
The download files marked "OSS" in the “Note” section are open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.

For RZ/Five

DownloadDescriptionVersionNote
RZ/Five Verified Linux Package v3.0.7-update4 (RTK0EF0045Z0025AZJ-v3.0.7-update4.zip) (ZIP)This is the verified Linux package, and it includes the release notes. There is no distinction between evaluation and unrestricted versions of this product.V3.0.7-update4OSS
RZ/Five Pre-built Images (RZFive_VLP3.0.7_Pre-built_Images.zip) (ZIP)Pre-build bsp image for RZ/Five SMARC EVKV3.0.7 

Common File for all Products

DownloadDescriptionVersionNote
Open source Package(oss_pkg_rzfive_v3.0.7.7z) (7Z)This file includes all source codes of OSSs except for Linux kernel. It is not mandatory to download this file. Please read the description in the release note and download this file as needed.V3.0.7OSS

Related Document

DownloadDescriptionVersionNote
For RZ/Five Group
RZ/G2L, RZ/G3S, Five, V2L Group BSP Manual Set (RTK0EF0045Z9000AZJ-v4.0.3.zip) (ZIP)
BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product.V4.0.1 

Support

Support Communities

  1. openssl package fetching fails in VLP3.0.4 -YOCTO

    Hi, We are working on RZ/FIVE using VLP3.0.4 source. During YOCTO build, openssl package fails to fetch. Tried cleaning and re-compiling the package, but still the issue exists. Below is the error message from YOCTO build. WARNING: openssl-native-1.1.1n-r0 do_fetch ...

    Oct 4, 2023
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?