Overview
Description
Designed exclusively for 78K0R/Kx3, this simulator achieves high-speed simulation of CPU functions (instructions) and peripheral functions. In addition to simulating the CPU operation itself, this product can simulate target system operation including the built-in peripheral units and interrupts.
Features
- In addition to execution of MCU instructions, this product can simulate the built-in peripheral functions such as timer, ports, and serial IO.
- Simulation of a simplified target system is also supported.
Release Information
Target Devices
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.