Package Search
Enter a package code or lead count to find documentation (package outline drawings, PCNs, etc.) and specifications:
Green / RoHS
The Renesas Green Initiative
The proactive Renesas Green initiative is comprehensive, effective, and sets the mark for the entire semiconductor industry. This program encompasses packaging, processing and all aspects of our business operations. Renesas launched the Green package program in 2000 and now virtually all products are: fully Green, beyond RoHS compliance, and comply with or surpass the most comprehensive worldwide environmental safe-product rules.
The use of Lead (Pb) in electronic products is of increasing environmental concern and in 1999 the U.S. EPA announced a drastic reduction of lead compounds. In 2003 the European Union established a phase-out date (July 1, 2006) for Lead (Pb) in electronic products with few exceptions. Renesas began lead reduction efforts in 2000 and has expanded it to encompass a comprehensive Green program to meet and exceed customer and legislative requirements.
We believe it is globally essential for the semiconductor industry to provide environmentally safe components for electronics systems. Our strategy is to develop programs that ensure the production of environmentally friendly products. Renesas has developed and qualified Green parts throughout our product portfolio. We continue to support customers who require non-Green products and work closely with our customers to ensure a seamless conversion to Green products.
All Lead-free orders will be filled with Green products. Volume production quantities of Green products are available and can be ordered by their respective Green part number.
Definitions
Lead-Free Definition:
- Lead (Pb) < 1000 ppm
RoHS Definition:
- Mercury (Hg) < 1000 ppm
- Hexavalent Chromium (Cr+6) < 1000 ppm
- Cadmium (Cd) < 100 ppm
- PBB < 1000 ppm
- PBDE < 1000 ppm
Green Leadframe Products:
- Terminals are plated with 100% matte Tin over Copper, which is annealed at 150°C for 1 hour within 24 hours after plating.
- In addition to being RoHS compliant, Renesas Green products have the following package material limits:
- Bromine (Br) < 900 ppm
- Chlorine (Cl) < 900 ppm
- Antimony (Sb) < 750 ppm (same as Antimony Trioxide (Sb2O3) < 900 ppm)
- Red Phosphorous (P4) < 100 ppm
Green BGA Products:
- Solder balls are SnAgCu
- In additional to being RoHS compliant, Renesas Green products have the following package material limits:
- Bromine (Br) < 900 ppm
- Chlorine (Cl) < 900 ppm
- Antimony( Sb) < 750 ppm (same as Antimony Trioxide(Sb2O3) < 900 ppm)
Green Flip Chip Products:
- Solder bumps are SnAg. Solder balls are SnAgCu.
- In addition to being RoHS compliant, Renesas Flip Chip products have the following package material limits:
- Bromine (Br) < 900 ppm
- Chlorine (Cl) < 900 ppm
- Antimony( Sb) < 750 ppm (same as Antimony Trioxide(Sb2O3) < 900 ppm)
- Red Phosphorous(P4) < 100 ppm
Notes:
- RoHS 6 or RoHS 6/6 compliance is complying with the restriction of all 6 RoHS listed substances, without taking any exemptions. Red, Yellow, Inorganic Phosphorous (P4) are "not intentionally added".
- RoHS 5 or RoHS 5/6 compliance refers to RoHS compliance and taking Pb exemptions. In other words, RoHS 5 compliant parts contain Pb > 1000 ppm, but meet the concentration limits for Hg, Cr6+, Cd, PBB and PBDE.
-
Antimony and Bromine concentration limit is applicable to polymeric materials only such as mold compound
Green / RoHS FAQ
See our Green/RoHS frequently asked questions (FAQ).
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Guide | PDF 521 KB | |
Certificate | PDF 170 KB | |
Guide | PDF 171 KB | |
Guide | PDF 1.64 MB | |
Guide | PDF 181 KB | |
Guide | PDF 186 KB | |
6 items
|