Skip to main content

ZMOD4510 Gas Sensors for Ozone & Nitrogen Dioxide Detection Overview

Sep 7, 2019

This video gives a general overview of the ZMOD4510 air quality gas sensors from Renesas. The ZMOD4510 is a software-upgradeable, digital outdoor air quality sensor for high volume applications. This sensor is capable of detecting ozone (O3) and nitrogen oxide (NOx) gases, two significant causes of unhealthy air quality. The ability of the ZMOD4510 to quantify combined ozone and NOx in concentrations as low as 20 parts per billion (ppb), coupled with an outstanding combination of flexibility, miniature form factor, and waterproof packaging option, makes it an ideal solution for a wide variety of industrial and consumer applications.