Overview
Description
The P9180A-EVAL is an evaluation board for the P9180A - Programmable Multi-Channel PMIC and the P9148 distributed power units (DPUs). The board provides all necessary connections to evaluate the device features and performance.
The board can be connected to the included USB-BRIDGE adapter to program the internal configuration memory of the PMIC as well as accessing the device I2C interface via Graphical User Interface (GUI). A second connector provides access to the device SVID interface for evaluation.
Features
- Evaluation board including the P9180A PMIC and P9147 or P9148 DPUs
- Two Options for both available P9180A packages
- Fully assembled with test points, stand-offs and status LEDs
- USB to I2C dongle board interface for GUI PC connectivity
- Optional software tool to monitor operation and programming
- Fully assembled multilayer PCB
Applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 6.53 MB | |
1 item
|