Overview
Description
This solution provides a complete development environment with hardware and software for automotive gateway applications to support the new E/E architecture.
Features
- Reduces the board size and BoM costs through MCU core integration into R-Car SoC, and uses a single board to control both MCU domain and application SoC domain, which was previously required separately.
- The development board consists of a CPU board with core SoC, power management IC (PMIC) and memory, and an interface board, enabling support for a variety of networks.
- Supports 16 channels of CAN FD (can be used as 16 channels of LIN and 8 channels of SENT by multi-function), 2 channels of FlexRay, 2 channels of PCIe v4.0 x2 lanes, and 3 channels of 5G-USXGMII for Ethernet.
- The core system is realized by installing the R-Car S4, LPDDR4x-3200 memory, and HyperFlash™ memory on the CPU board, which contributes to shortening the time to market by simplifying the design.
- The combination of pre-regulators and PMICs developed for R-Car S4 can provide various supply voltages to meet functional safety requirements up to ASIL D in accordance with ISO 26262.
Applications
- Gateway and domain control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 2.42 MB | |
Manual - Hardware | PDF 854 KB | |
Manual - Hardware | XLSX 6.40 MB | |
Manual - Hardware | PDF 1.28 MB 日本語 | |
Schematic | ZIP 4.47 MB | |
Manual - Hardware | PDF 1.99 MB 日本語 | |
Manual - Hardware | PDF 5.55 MB | |
7 items
|
Videos & Training
News & Blog Posts
Approach to Remote Development Environment for Automotive Software | Blog Post | Sep 15, 2022 |