Fast Prototyping Board for RA6E1 MCU Group
The RA6E1 Fast Prototyping Board comes equipped with an R7FA6E10F2CFP microcontroller and is an evaluation board specialized for prototype development for a variety of...
The Renesas RA6E1 group of 32-bit microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M33 core with TrustZone®. The RA6E1 is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP) —and is the perfect entry point into the RA Family of microcontrollers. The RA6E1 is suitable for entry IoT applications requiring streamlined features and connectivity integration including Ethernet, and unprecedented performance with a CoreMark® of 790.75, which is 3.95 CoreMark/MHz.
Software title
|
Software type
|
Company
|
---|---|---|
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
13 items
|
The RA6E1 Fast Prototyping Board comes equipped with an R7FA6E10F2CFP microcontroller and is an evaluation board specialized for prototype development for a variety of...
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA6E1 MCU.
This VUI partner enabled solution is based on the RA family of 32-bit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Overview of the RA6E1 32-bit MCU group featuring an optimized balance of high performance and connectivity options for smart systems and cloud gateways.
Blog Post | Oct 6, 2022 | ||
Blog Post | Sep 25, 2021 |