Overview
Description
This solution solves the problem of low-power display technology across a broad array of products. The low-power RL78 MCU is a great complement to E Ink's electronic paper technology. Together they provide an extremely low-power, thin, flexible segmented display solution at a very affordable price. This kit provides a simple solution which covers the system intelligence and software drivers needed to evaluate your design before going to mass production.
Features
- Zero Power viewing (static)
- Thin (360-600um)
- Rugged: non-glass and shatterproof
- Daylight readable and 180° viewing angle
- Flexible design: can be made into any 2D shape
Applications
Applications
- Vacuum Cleaner
- Electric Power Tool
- Air Conditioner
- Electronic Toy
- Camera
- Refrigerator
- Alarm Control
- Intercom
- Vending Machine
- Washing Machine
- Battery Charger
- Electric Fan
- Remote Control
- DIY