Processing table
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Output Current 1 (Max) (A) |
Output Current 2 (Max) (A) |
Drop Out Voltage (Typical) |
Fixed Output Voltage Option |
PSRR (db) |
IQ |
Noise (10Hz to 100kHz) (μVrms) |
Noise (100Hz to 100kHz) (μVrms) |
Qualification Level |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||||||
5.5V 2A超低ノイズ、高PSRR、LDO | 2033 Dec | 2.7 | 5.5 | 0.9 | 5 | 2 | 500mV | いいえ | 81 | 195 | 5.7 | Standard | DFN | 1.612 | ||
40V, Low Quiescent Current, 150mA Linear Regulator for Automotive Applications | N/A | 6 | 40 | 2.5 | 12 | 0.15 | 295 @ 150mA | はい | 66 | 18 µA | Automotive | TSSOP-EP | 1.391 | |||
Dual LDO with Low Noise, High Performance and Low IQ | N/A | 2.3 | 6.5 | 1.2 | 3.3 | 0.3 | 0.3 | 150 @ 150mA | はい | 64 | 47 µA | 37 | Automotive | DFN | 1.326 | |
Dual LDO with Low Noise, Very High PSRR and Low IQ | N/A | 2.3 | 6.5 | 1.5 | 3 | 0.3 | 0.3 | 115 @ 150mA | はい | 90 | 47 µA | 30 | Automotive | DFN | 0.9959 | |
High Performance 1A LDO | N/A | 2.2 | 6 | 0.8 | 5 | 1 | 130 @ 1A | はい | 72 | 63 | Automotive | DFN | 1.796 | |||
高性能1A LDO | 2033 Dec | 2.2 | 6 | 0.8 | 5 | 1 | 130 @ 1A | はい | 65 | 53 | 53 | Standard | DFN | 0.9812 | ||
プログラム可能な電流制限機能付き、高性能1Aリニア・レギュレータ | 2033 Dec | 2.2 | 6 | 0.8 | 5 | 1 | 90 @ 1A | はい | 48 | 53 | 53 | Standard | DFN | 1.01 | ||
高性能2Aリニアレギュレータ | 2033 Dec | 2.2 | 6 | 0.8 | 5 | 2 | 81 (@2A,Vout=2.5V) | はい | 62 | 49 | Standard | DFN | 1.362 | |||
高性能3Aリニアレギュレータ | N/A | 2.2 | 6 | 0.8 | 5 | 3 | 120 (@3A,Vout=2.5V) | はい | 62 | 49 | Standard | DFN | 1.527 | |||
超低ドロップアウト1A低入力電圧NMOS LDO | N/A | 0.7 | 3.6 | 0.5 | 3.3 | 1 | 27 @ 1A | いいえ | 80 | 3500 µA | 100 | Standard | DFN | 0.9375 | ||
Ultra Low Dropout 2A Low Input Voltage NMOS LDOs | N/A | 0.7 | 3.6 | 0.5 | 3.3 | 2 | 53 @ 2A | いいえ | 80 | 3500 µA | 100 | Standard | DFN | 1.471 | ||
Ultra Low Dropout 3A Low Input Voltage NMOS LDOs | N/A | 0.7 | 3.6 | 0.5 | 3.3 | 3 | 75 @ 3A | いいえ | 80 | 3500 µA | 100 | Standard | DFN | 1.564 | ||
1A Ultra Low Dropout Linear Regulator with Programmable Current Limiting | 2033 Dec | 2.2 | 6 | 0.8 | 5 | 1 | 90 @ 1A | はい | 40 | 210 | Standard | DFN | 1.01 | |||
40V、低静止電流、150mAリニアレギュレータ | 2033 Dec | 6 | 40 | 2.5 | 12 | 0.15 | 295 @ 150mA | いいえ | 66 | 18 µA | Standard | SOICN-EP | ||||
高性能500mA LDO | 2033 Dec | 1.8 | 6 | 0.8 | 5.5 | 0.5 | 45 @ 500mA | いいえ | 60 | 2200 µA | 79 | Standard | DFN | 0.5454 | ||
高性能1A LDO | N/A | 2.2 | 6 | 0.8 | 5.5 | 1 | 130 @ 1A | いいえ | 58 | 2200 µA | 75 | Standard | DFN | 0.5605 | ||
低ノイズ、超高PSRR、低静止電流(IQ)のデュアルLDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.3 | 0.3 | 250 @ 300mA | はい | 90 | 40 µA | 30 | Standard | DFN | 0.8875 | |
300mAの高性能LDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.3 | 250 @ 300mA | はい | 90 | 25 µA | 30 | Standard | DFN | 0.9226 | ||
低静止電流(IQ)、高PSRRな低ノイズLDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.15 | 200 @150mA | はい | 90 | 29 µA | 20 | Standard | SC70, uTDFN | 0.7762 | ||
300mAの高性能LDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.3 | 250 @ 300mA | はい | 75 | 50 µA | 45 | Standard | DFN | |||
400mAの連続出力を備えた高性能LDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.4 | 250 @ 400mA | はい | 75 | 50 µA | 30 | Standard | MSOP | |||
低静止電流(IQ)、高PSRRの低ノイズLDO | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.15 | 200 @150mA | はい | 65 | 45 µA | 45 | Standard | SC70, uTDFN | 0.6666 | ||
Dual LDO with Low Noise, Low IQ, and High PSRR | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.15 | 0.3 | 250 @ 300mA | はい | 70 | 45 µA | 30 | Standard | DFN | ||
Dual LDO with Low Noise, Low IQ, and High PSRR | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.15 | 0.3 | 250 @ 300mA | はい | 70 | 45 µA | 30 | Standard | DFN | 1.04 | |
Dual LDO with Low Noise, Low IQ, and High PSRR | N/A | 2.3 | 6.5 | 1.5 | 3.3 | 0.3 | 0.3 | 250 @ 300mA | はい | 70 | 45 µA | 30 | Standard | DFN | 1.391 | |
150mA Dual LDO with Low Noise, High PSRR, and Low IQ | N/A | 1.8 | 6.5 | 1.2 | 3.3 | 0.15 | 0.15 | 250 @ 150mA | はい | 80 | 49 µA | 25 | Standard | uTDFN | 0.6211 | |
150mA Dual LDO with Low Noise, High PSRR and Low IQ | N/A | 1.8 | 6.5 | 1.2 | 2.8 | 0.15 | 0.15 | 250 @ 150mA | はい | 80 | 49 µA | 25 | Standard | uTDFN | ||
5.5V 2A Ultra Low Noise, High PSRR, LDO, pin to pin with TPS7A83 family | 2033 Dec | 2.7 | 5.5 | 0.8 | 5 | 2 | 560mV | はい | 60 | 195 | 6.5 | Standard | QFN | 1.612 | ||
超低ドロップアウト、低VIN、超低ノイズ、高PSRR、3A LDO | N/A | 1.1 | 6.5 | 0.5 | 5.1 | 3 | 70 | いいえ | 60 | 900 | 7 | Standard | QFN | |||
Ultra-Low Dropout, Low VIN, Ultra-Low Noise, High PSRR, 3A LDO with 800mV Reference | N/A | 1.1 | 6.5 | 0.8 | 5.1 | 3 | 70 | いいえ | 60 | 900 | 7 | Standard | QFN | |||
Ultra-Low Dropout, Low VIN, Ultra-Low Noise, High PSRR, 4A LDO with 500mV Reference | N/A | 1.1 | 6.5 | 0.5 | 5.1 | 4 | 70 | いいえ | 60 | 900 | 7 | Standard | QFN | |||
20V, 150mA Linear Regulator | 2033 Dec | 2.5 | 20 | 1.22 | 18 | 0.15 | 0.22 | いいえ | 92 | 45 µA | 237 | 150 | Standard | TSOT | 0.5605 | |
150mA 20V Wide Input Voltage Range LDO Linear Regulator with 3.3V Fixed Output | 2033 Dec | 4 | 20 | 3.24 | 3.38 | 0.15 | 240 @ 150mA | はい | 65 | 100µA | 428 | 428 | Standard | TSOT | ||
20V、500mAリニア・レギュレータ | 2033 Dec | 2.5 | 20 | 1.22 | 18 | 0.5 | 0.27 | いいえ | 87 | 68 µA | 167 | Standard | DFN, SOICN-EP | 0.817 | ||
1A 20V Wide Input Voltage Range LDO Linear Regulator | 2033 Dec | 2.5 | 20 | 1.22 | 18 | 0.5 | 0.27 | いいえ | 87 | 68 µA | 167 | Standard | DFN, SOICN-EP | 0.712 | ||
150mAの広い入力範囲、超低消費電流リニア・レギュレータ | 2033 Dec | 4.5 | 40 | 3.2 | 3.39 | 0.15 | 1.37V @ 150mA | いいえ | 74 | 3.6 µA | Standard | SOT23 | 0.5605 | |||
Low Iq Current LDO Regulator with Fixed 3.3V Output | 2033 Dec | 4.5 | 40 | 3.2 | 3.39 | 0.15 | 760mA @ 150mV | はい | 74 | 3.6 µA | Standard | SOT89, TSOT | ||||
Low Iq Current LDO Regulator with Fixed 3.6V Output | 2033 Dec | 4.5 | 40 | 3.492 | 3.798 | 0.15 | 760mA @ 150mV | はい | 74 | 3.6 µA | Standard | |||||
Low Iq Current LDO Regulator with Fixed 5V Output | 2033 Dec | 5.5 | 40 | 4.85 | 5.15 | 0.15 | 760mA @ 150mV | はい | 74 | 3.6 µA | Standard | SOT89, TSOT | ||||
Low Iq Current LDO Regulator with Fixed 9V Output | 2033 Dec | 9.5 | 40 | 8.63 | 8.35 | 0.15 | 760mA @ 150mV | はい | 74 | 3.6 µA | Standard | SOT89 |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-ja.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product