Skip to main content

Smart Toilet

Overview

Description

Smart toilets continue to be a rapidly emerging market, with market share increasing worldwide. This system design demonstrates a high-end product with the following key features: seat/water/dry cooling and heating system, and a sterilization function, with all controls accessible via a remote.

The RX113 is a 32-bit microcontroller (MCU) single-chip solution for bidirectional human machine interface (HMI) and various peripheral devices. The RL78/G12 is ideal for sub-microcontrollers like remote controllers with compact, low power and high function general purpose. This design also features DC/DC and LDO power for the MCU, motor and other peripheral modules. The triac is used for the heating function. Lastly, the humidity and temperature sensor provides leading accuracy and excellent stability, and the photocoupler provides high performance in an ultra-small package.

System Benefits:

  • Single-chip MCU, reduced BOM cost and PCB size
  • Low-end MCU for remote design, widely used in various home appliances
  • High-performance DC/DC, LDO, photocoupler, and temperature/humidity sensor for an integrated solution

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN050 cn050 CN050 Water Valve Water Valve Water Valve Air Pump Air Pump Air Pump Dry Motor Dry Motor Dry Motor Deodorization Motor Deodorization Motor Deodorization Motor Reversing Valve Motor Reversing Valve Motor Reversing Valve Motor Flash Motor Flash Motor Flash Motor Cover Control Motor Cover Control Motor Cover Control Motor Solenoid or Relay x7 Solenoid or Relay x7 Solenoid or Relay x7 Temperature Sensor Temperature Sensor Temperature Sensor Wi-Fi Module Wi-Fi Module Wi-Fi Module 2.4GHz Module 2.4GHz Module 2.4GHz Module AUX Power AUX Power AUX Power Buck Regulator Buck Regulator Buck Regulator LDO LDO LDO Photocoupler x6 Photocoupler x6 Photocoupler x6 Triac x6 Triac x6 Triac x6 Seat cooling, Seat heating, Water heating, Dry heating Seat cooling Seat heating Water heating Dry heating · Seat cooling· Seat heating· Water heating· Dry heating Sterilization Module Sterilization Module Electrolytic water Ultraviolet Sterilization Module· Electrolytic water· Ultraviolet 2.4GHz Module 2.4GHz Module 2.4GHz Module Button Control Button Control Button Control Non-Renesas Component.39 Touch Key Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 LCD/LED Segment Display Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 ON ON Sheet.123 OFF OFF Sheet.124 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.129 Sheet.130 Sheet.131 LCD/LED Segment Display.132 Sheet.133 Sheet.134 Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Sheet.160 Sheet.161 Sheet.162 ON ON Sheet.163 OFF OFF Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Battery 2-Cell Sheet.173 Sheet.174 Sheet.175 Sheet.176 Line 1pt.1552 Line 1pt.1608 Ground (earth) Sheet.187 Sheet.188 Sheet.189 Sheet.190 Sheet.193 Sheet.194 Sheet.195 Sheet.196 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.204 Sheet.206 Sheet.207 Sheet.208 Sheet.209 Sheet.210 Sheet.211 Connector 1.166 Sheet.213 Sheet.214 Sheet.215 Sheet.216 Connector 1.166.217 Connector 1.166.218 3.3V 3.3V 3.3V Sheet.229 Sheet.221 Sheet.222 Sheet.223 Sheet.224 Sheet.225 Darlington.651 Sheet.227 Darlington.254 To motor, valve, pump To motor, valve, pump To motor, valve, pump Sheet.231 Sheet.232 Sheet.233 Sheet.234 Sheet.235 Connector 1.166.236 12V 12V 12V Sheet.238 3.3V 3.3V 3.3V Sheet.240 Sheet.241 Sheet.242 Sheet.243 Sheet.244 Sheet.245 Sheet.246 3.7V 3.7V 3.7V Touch Key Touch Key Touch Key LCD LCD LCD Sheet.250 Sheet.251 LCD LCD LCD Sheet.254 Non-Renesas Component.40 Diode - LED.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Darlington.651 Sheet.57 Darlington.254 Sheet.255 Sheet.256 3.7V 3.7V 3.7V Sheet.259 3V 3V 3V AAA Battery x2 AAA Battery x2 AAA Battery x2 Connector 1.166.262 Wi-Fi MCU MCU 1 MCU MCU UART UART UART I2C I2C I2C GPIO GPIO GPIO IrDA IrDA IrDA Timer Timer Timer GPIO GPIO GPIO CTSU CTSU CTSU LDCC LDCC LDCC Microcontroller MCU 2 MCU MCU UART UART UART GPIO GPIO GPIO GPIO GPIO GPIO I2C I2C I2C
Exiting Interactive Block Diagram