Skip to main content
Renesas Electronics Corporation

Applied Filters:

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

Genesis Board

Genesis board is a production-ready single board computer (SBC) designed for industrial enclosures and based on the Renesas RA8 microcontrollers, featuring hardwired TCP/IP Ethernet connectivity and Renesas RA4 microcontrollers for the serial-to-CAN interface. It serves as both a deployment platform for connected industrial and IoT products and a development and evaluation board. The board is prepared for integration with the separately licensed ZKIE secure bootloader, which adds certificate-less onboarding and secure over-the-air updates, helping designs meet Cyber Resilience Act (CRA) requirements.
Evaluation

RA Family Microcontroller Board

General-purpose evaluation board featuring Renesas RA microcontrollers. Available as a standalone evaluation board or as part of functional kits supporting applications such as CAN, touch key interfaces, and brushless motor control.
HOKUTO DENSHI
Complementary Silicon Devices
Complementary Silicon Devices

Complementary Silicon Devices

Würth Elektronik provides electronic and electromechanical components that support efficient, reliable system design across industrial, automotive, communications, and consumer applications. They help engineers address power conversion, electromagnetic compatibility, signal integrity, and connectivity requirements, backed by strong technical support, dependable quality, and comprehensive design resources that accelerate development and reduce integration risk.
Würth Elektronik
Reference Board for Motor Control Consulting Service
Other

Reference Board for Motor Control Consulting Service

Provides Renesas CPU cards for inverter drive applications, along with compatible inverter platforms ranging from low-voltage systems to AC 400V and supporting current ranges from approximately 5A to 300A. These reference platforms help accelerate motor control development and evaluation.
Desk Top Lab