Skip to main content

Features

  • CPU: Arm® Cortex®-R4 Processor with FPU, Max. 600MHz
  • Industrial Ethernet: EtherCAT, PROFINET, EtherNet/IP etc.
  • Memory: Tightly Coupled Memory 544KB(with ECC), Extended SRAM 1MB(with ECC, option)
  • Encoder Interface: EnDat2.2, BiSS®-C, A-format™, Tamagawa, HIPERFACE® DSL
  • Timer: 32-bit Timer 3ch, 16-bit Timer 30ch, Watchdog Timer 2ch
  • PWM: 3-phase PWM Output Function: 3ch
  • Analog function: 12-bit A/D Converter Unit0 : 8ch,Unit1 : 16ch
  • Package: 320-pin FBGA, 176-pin HLQFP
  • Voltage: Core 1.2V, I/O 3.3V

Description

The RZ/T1 Group has the Arm® Cortex®-R4 Processor with FPU core, which was designed for real-time processing, and is capable of high-speed operation at up to 600 MHz. Furthermore, access does not need to be performed via cache memory, and tightly-coupled memory capable of definitive real-time response processing is built-in, enabling high-speed access from the CPU without passing through the cache memory. RZ/T1 devices that are equipped with a built-in Renesas R-IN engine (“R-IN engine”), an accelerator for industrial Ethernet communications, can perform industrial Ethernet processing without loss of real-time performance by Hardware RTOS (HW-RTOS) RZ/T1 devices that are equipped with a configurable absolute encoder interface are perfectly suited for precision motion control applications. The range of industry standards that are supported by the configurable encoder interface includes EnDat2.2, BiSS®-C, A-format™, Tamagawa and HIPERFACE® DSL.

Parameters

Attributes Value
CPU Architecture Arm
Main CPU Cortex-R4F
Program Memory (KB) 0
RAM (KB) 544, 1568
Carrier Type Bulk (Tray), Full Carton (Tray)
Supply Voltage (V) -
I/O Ports 209
NPU No
DRAM I/F SDRAM
3D GPU No
Temp. Range (°C) Tj = -40 to +125
Operating Freq (Max) (MHz) 300, 450, 600
Ethernet speed 10M/100M
Ethernet (ch) 2
EtherCat (ch) (#) 0, 1
USB FS (host ch/device ch) ( 1 / 1 )
USB HS (host ch/device ch) ( 1 / 1 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 5
SPI (ch) 4
I2C (#) 2
CAN (ch) 2
CAN-FD (ch) 0
Wireless No
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 23
32-Bit Timer (ch) 1
16-Bit Timer (ch) (#) 24
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 24
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Image Codec No
Segment LCD Controller No
Security & Encryption No

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
FBGA 17 x 17 x 1.75 320 0.8
FBGA 17 x 17 x 2.3 320 0.8

Application Block Diagrams

Mini-LED TV Backlight Unit - Large Matrix Block Diagram
Mini-LED TV Backlight Unit - Large Matrix
Efficient MPU-based LED backlighting with dynamic power control ensures optimal TV performance.

Additional Applications

  • Connectivity (Wired)
  • Motor Control
  • Industrial Network

Applied Filters: