Overview
Description
Experience seamless connectivity with a high throughput Wi-Fi 6 router powered by a Renesas chip. This cutting-edge design integrates dual MAC, dual PHY, analog, and RFIC into a unified package, equipped with embedded CPUs and memory. Streamlined for efficiency and performance, it sets a new standard for home gateway, IPTV, and cable wireless router applications.
System Benefits:
- Features two concurrent dual-band Wi-Fi 6 radios with 4T4R architecture, enabling lightning-fast data transfers.
- Supports 802.11 a/b/g/n/ac standards, providing connectivity for a wide range of devices.
- Includes Wi-Fi Direct, Wi-Fi Display, WPS2.0, TDLS, and Hotspot 2.0 support for enhanced functionality.
- Offers a single-chip solution with integrated RF, baseband, and MAC.
- Capable of driving up to 3Gbps PHY/data link speeds, ensuring smooth multitasking across multiple devices.
- The highly integrated single-package design reduces BOM count, cost, and system size, offering easier implementation compared to discrete components like MAC, PHY, analog, and RFIC.
Comparison
Applications
- Carrier-grade unified home gateway
- Carrier-grade home networking
- Cable home gateway
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
AC/DC
Recommended Products
EEPROM
Recommended Products
Buck
Recommended Products
Buck
Recommended Products
Wi-Fi 802.11ac-6G
Recommended Products
LDO
Recommended Products
LDO
Exiting Interactive Block Diagram