Skip to main content
Renesas Electronics Corporation

Features

  • Supports PCI Express®TM HCSL Outputs 0.7V current mode differential pair
  • Supports LVDS output Levels
  • Packaged in 8-pin SOIC
  • RoHS 5 (green) or RoHS 6 (green and lead-free) compliant packaging
  • Operating voltage of 3.3V
  • Low power consumption
  • Input frequency of 25MHz
  • Short-term jitter 100ps (peak-to-peak)
  • Output Enable via pin selection
  • Industrial temperature range available
  • For PCIe Gen2 applications, see the 5V41064
  • For PCIe Gen3 applications, see the 5V41234

Description

The 557-01 is a clock chip designed for use in PCI Express® cards as a clock source. It provides a pair of differential outputs at 100MHz in a small 8-pin SOIC package. Using Renesas' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces HCSL (Host Clock Signal Level) differential outputs at 100MHz clock frequency. LVDS signal levels can also be supported via an alternative termination scheme.

Applied Filters: