Skip to main content

Ultra-Small USB Fingerprint Authentication Module

Overview

Description

As cybersecurity threats evolve, the demand for secure hardware-based authentication methods is rising to enhance the protection of sensitive data. In portable devices, traditional security methods struggle to balance compact design with high security, crucial for applications like USB dongles where space is limited but security is paramount.

This compact design is tailored for a USB dongle fingerprint authentication module, enabled by the high performance and security features of the MCU. The MCU is provided in a very small package and ensures robust security through features like TrustZone® and a secure crypto engine. Utilizing a modern USB Type-C® in a cost-effective setup with USB 2.0 data bandwidth/power supply range, the fingerprint sensor application is condensed to a 12mm x 12mm footprint (plus 8mm x 8mm for the USB-C connector).

System Benefits​:

  • Arm® Cortex®-M33 MCU with TrustZone and secure crypto engine provides robust security for fingerprint authentication, ensuring protection against unauthorized access.
  • Optional expansion with galvanically isolated RS-485 bus connection allows integration into industrial automation systems.
  • The ultra-compact footprint design allows for integration into space-constrained applications such as USB dongles.

Comparison

Applications

  • USB dongle for security/industrial automation fingerprint authentication

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Sheet.76 Sheet.77 EU117 EU117 EU117 Connector Arrow Bi-directional Ultra-low Iq Buck Regulator Ultra-low Iq Buck Regulator Ultra-low Iq Buck Regulator OV Protection OV Protection OV Protection Connector Arrow.71 Fingerprint Sensor Fingerprint Sensor Fingerprint Sensor Connector Line Vertical Wire Bundle 2 2 2 Sheet.82 Connector 1.160.84 3.3V 3.3V 3.3V 115mAmax 115mAmax 115mAmax Connector Arrow.87 Connector 1.88 5mA typ 5mA typ 5mA typ Connector Arrow.90 Vertical Wire Bundle.91 4 4 4 Sheet.93 Connector Line.94 19mAmax 19mAmax 19mAmax Vertical Wire Bundle.97 2 2 2 Sheet.99 USB-C USB-C USB-C USB-C Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Connector Line.115 Connector Line.116 Connector Line.117 Connector Line.118 Connector Line.122 Connector Line.123 Connector Line.124 CC1 CC1 CC1 CC2 CC2 CC2 Connector Line.128 Connector Line.129 Connector Line.130 5V 5V 5V Sheet.132 MCU MCU MCU Vdd VDD VDD D+ D+ D+ D- D- D- SPI SPI SPI Sheet.134 Sheet.135 Sheet.136 Sheet.138 Sheet.139 Sheet.140
Exiting Interactive Block Diagram