Skip to main content
Order Now
NOTICE - The following device(s) are recommended alternatives:
RV1S2281A - DC Input/Single Transistor Output Photocouplers (Optocouplers)
(Different Package)PS2561DL2-1 - DIP Photocoupler Operating Ambient Temperature 110°C
(Same Package)

Overview

Description

Support is limited to customers who have already adopted these products.

The PS2581AL1, PS2581AL2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package) to realize an excellent cost performance. Creepage distance and clearance of leads are over 8 millimeters. The PS2581AL2 is lead bending type (Gull-wing) for surface mounting.

Features

  • Long creepage and clearance distance (8 mm)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High-speed switching (tr = 5 μs TYP., tf = 7 μs TYP.)
  • Ordering number of tape product: PS2581AL2-E3, E4: 1 000 pcs/reel
  • Pb-Free product
  • Safety standards UL approved: No. E72422 CSA approved: No. CA 101391 (CA5A, CAN/CSA-C22.2 60065, 60950) BSI approved: No. 8243, 8244 SEMKO approved: No. 900268 NEMKO approved: No. P06206563 DEMKO approved: No. 314846 FIMKO approved: No. FI 24751 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.07 MB
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 185 KB
Brochure PDF 2.04 MB 日本語
Product Change Notice PDF 755 KB 日本語
Product Change Notice PDF 465 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models