Skip to main content
Order Now
NOTICE - The following device(s) are recommended alternatives:
RV1S2281A - DC Input/Single Transistor Output Photocouplers (Optocouplers)
(Different Package)PS2561DL2-1 - DIP Photocoupler Operating Ambient Temperature 110°C
(Same Package)

Overview

Description

Support is limited to customers who have already adopted these products.

The PS2581L1, PS2581L2 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor in a plastic DIP (Dual In-line Package). Creepage distance and clearance of leads are over 8 millimeters. The PS2581L2 is lead bending type (Gull-wing) for surface mounting.

Features

  • Long creepage and clearance distance (8 mm)
  • High isolation voltage (BV = 5 000 Vr.m.s.)
  • High collector to emitter voltage (VCEO = 80 V)
  • High-speed switching (tr = 3 μs TYP., tf = 5 μs TYP.)
  • High current transfer ratio (CTR = 200% TYP.)
  • Safety standards UL approved: No. E72422 CSA approved: No. CA101391 BSI approved: No. 8243/8244 NEMKO approved: No. P97103006 DEMKO approved: No. 314523 SEMKO approved: No. 714542 FIMKO approved: No. FI 23944 DIN EN60747-5-2 (VDE0884 Part2) approved: No. 40008862

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.07 MB
Brochure PDF 5.16 MB 日本語
Product Reliability Report PDF 185 KB
Brochure PDF 2.04 MB 日本語
Product Change Notice PDF 755 KB 日本語
Product Change Notice PDF 465 KB 日本語
Application Note PDF 957 KB
7 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models