Skip to main content

Overview

Description

The ISL51002 3-channel, 10-bit analog front-end (AFE) contains all the functionality needed to digitize analog YPbPr video from HDTV tuners, set-top boxes, SD and HD DVDs, as well as RGB graphics signals from personal computers and workstations. The fourth-generation analog design delivers 10-bit performance and a 165MSPS maximum conversion rate supporting resolutions up to 1080p/UXGA at 60Hz. The front end's programmable input bandwidth ensures sharp, low noise images at all resolutions. To accelerate and simplify mode detection, the ISL51002 integrates a sophisticated set of measurement tools that fully characterizes the video signal and timing, offloading the host microcontroller. Automatic Black Level Compensation (ABLC™) eliminates part-to-part offset variation, ensuring perfect black level performance in every application. The ISL51002's Digital PLL generates a pixel clock from the analog source's HSYNC or SOG (Sync-On-Green) signals. Pixel clock output frequencies range from 10MHz to 165MHz with a sampling clock jitter of 250ps peak-to-peak (p-p).

Features

  • Automatic sampling phase adjustment
  • 10-bit triple analog-to-digital converters with oversampling up to 8x in video modes
  • 165MSPS maximum conversion rate (ISL51002CQZ-165)
  • Robust, glitchless Macrovision®-compliant sync separator
  • Analog VCR "Trick Mode" support
  • ABLC™ for perfect black level performance
  • 3-channel input multiplexer
  • Precision sync timing measurement
  • RGB to YUV color space converter
  • Low PLL clock jitter (250ps p-p)
  • Programmable input bandwidth (10MHz to 450MHz)
  • 64 interpixel sampling positions
  • ±6dB gain adjustment rate
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Flat panel TVs
  • Front/Rear projection TVs
  • PC LCD monitors and projectors
  • High quality scan converters
  • Video/Graphics processing

Documentation

Type Title Date
Datasheet PDF 1.31 MB
End Of Life Notice PDF 603 KB
Price Increase Notice PDF 208 KB
Other PDF 293 KB
Product Advisory PDF 87 KB
5 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models