Overview
Description
HA13721RP/FP is a Interface IC between CAN protocol controller and CAN bus. This IC provides functions that transmit data from Microcontroller to CAN bus and receive data through CAN bus to Microcontroller.
Features
- "ISO-11898" compliant
- High-Speed CAN (up to 1 Mbps)
- Active ⇔ Standby mode
- Over temperature detection
- Over current detection (Vcc short / GND short detection)
- Optimized EMI performance
- Txd, MODE input pin ; 3.3 V compatible
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 546 KB 日本語 | |
1 item
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.