Features
- Two-wire programmable I²C or I³C bus serial interface
- Single device load on the Host bus
- Up to 12.5MHz transfer rate
- 1.8V power supply input
- 1.0V VLDO output at VIO pin; optionally can take 1.0V input power supply on VIO pin
- Supports 1.0V, 1.1V, and 1.2V Push-Pull IO levels
- Supports 1.0V, 1.1V, 1.2V, 1.8V, 2.5V and 3.3V Open Drain IO levels
- 16 blocks of non-volatile memory (NVM), 64 bytes per block
- Hub function with 3 address bit translation
- Integrated temperature sensor; 0.5 °C accuracy with 0.25 °C resolution
- Packet Error Check (PEC) function
- Parity Error Check function
- Up to 8 unique addressing
- Programmable I²C, I³C bus addressing scheme
- In Band Interrupt (IBI)
- Write protection for each block of NVM
- 9-pin thermally enhanced DFN package
- Temperature: Industrial range of -40 °C to 125 °C
Description
The SPD5118 hub device is a DDR5 Serial Presence Detect (SPD) EPPROM with Hub function (SPD5 Hub) and integrated temperature sensor (optional) as used for memory module applications. The hub feature allows for the isolation of a local bus from a master host bus. This SPD5 device contains 1024 bytes of non-volatile memory (EEPROM) arranged as 16 blocks of 64 bytes per block. Each block may optionally be write-protected via software command.
Parameters
| Attributes | Value |
|---|---|
| Function | SPD Hub for DDR5 Memory Modules |
| Input Voltage Range (V) | 3 - 3.6 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| DFN | 2.0 x 3.0 x 0.75 | 8 | 0.5 |
Application Block Diagrams
| DDR5 Gaming DIMM DDR5 DIMM implements the latest power and communication technology. |
Applied Filters: