MCK-RA4T1 Renesas Flexible Motor Control Kit for RA4T1 MCU Group
The MCK-RA4T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product...
The RA4T1 is based on the 100 MHz Arm® Cortex®-M33 core with TrustZone®.
The RA4T1 group offers an optimized peripheral for motor control and inverter control functions with small 32-pin QFN and LQFP package options. These satisfy the needs of high-performance, cost-sensitive and space-constrained applications.
The RA4T1 integrates a wide range of communication interfaces, including CAN FD, I3C, SCI and SPI, covering all the connectivity needs of a wide range of motor control and consumer applications.
Software title
|
Software type
|
Company
|
---|---|---|
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
RA Smart Configurator The Renesas RA Smart Configurator (RA SC) is a desktop application that helps you in configuring software systems (including a Board Support Package (BSP), drivers, RTOS, and middleware) for RA-Family MCUs when you are using a third-party IDE and toolchain.
|
Solution Toolkit | Renesas |
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
e² studio - information for RA Family Eclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
|
IDE and Coding Tool | Renesas |
Security Key Management Tool Key wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.
|
Solution Toolkit | Renesas |
SEGGER emWin GUI Library for Renesas RA Products SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family.
|
Imaging | SEGGER |
QE for Motor: Development Assistance Tool for Motor Applications The development assistance tool that supports the development of motor software for MCUs. It allows to configure motor middleware and drivers easily, and tune and analyze motors with Renesas Motor Workbench. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
|
Solution Toolkit | Renesas |
Renesas Motor Workbench Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
|
Solution Toolkit | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
IAR Embedded Workbench for Arm IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm - including RA Family MCUs - generating fast, compact code and enabling you to take full control of your code.
|
IDE and Coding Tool | IAR Systems |
Arm® Keil® MDK Arm® Keil® MDK is a comprehensive software development solution for Arm-based microcontrollers, including RA Family MCUs, containing all the components that you need to create, build, and debug embedded applications.
|
IDE and Coding Tool | Arm® Keil® MDK Arm® |
15 items
|
The MCK-RA4T1 is a development kit that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors).
With this product...
This product is a CPU board for motor control equipped with RA4T1. Motor control using RA4T1 can be easily realized by using it in combination with a supported inverter...
The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using permanent magnet synchronous motors (brushless DC motors). By using...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Renesas introduces the RA4T1 MCU group optimized for enhanced motor control.
Blog Post | May 30, 2023 | ||
News | May 30, 2023 | ||
Blog Post | Oct 6, 2022 | ||
Blog Post | Jun 29, 2021 |