Overview
Description
AltoBeam is a Wi-Fi chip and module vendor. The Wi-Fi module features a highly integrated 802.11b/g/n WLAN SoC with Secure Digital Input/Output (SDIO) interface (SDIO 2.0 compliant) to enable easy cloud connectivity for IoT edge devices. Works out-of-box with RA MCUs. Learn more at Altobeam.com.
Features
- WLAN MAC, 1T1R capable WLAN baseband and WLAN RF in a single chip
- Compatible 802.11b/g/n/i/e/w specifications
- Integrated PA, LNA, Balun, and T/R switch to minimize BOM
- Supports both 20MHz and 40MHz bandwidth transmission
- Integrated LDO to simplify power source, requiring only 3.3V
- 4x4 mm2, 28-pin QFN package with on-chip 32.768 crystal
Comparison
Applications
Applications
- Smart homes
- Smart health
- Smart lighting
- Intelligent locks/doorbells
- Industrial equipment
- IP cameras