Overview
Description
Updated: Jul.31,2023
Renesas Electronics Corporation
[Product Overview]
This product provides OpenCV Accelerator Support Package for RZ/V2MA.
Please read the Release Note included in this first when you use the package.
[Functions]
- OpenCV Accelerator Software
[Target Reference Boards]
RZ/V2MA Evaluation Board Kit
[History]
Jul.31,2023:OpenCV Accelerator Support Package V1.30
Mar.31,2023:OpenCV Accelerator Support Package V1.20
Jan.31,2023: OpenCV Accelerator Support Package V1.10
Sep.29,2022: OpenCV Accelerator Support Package V1.00
[Note]
The following packages is required to use this product.
[Downloads]
Document
- RZ/V2MA OpenCV Accelerator Support Package Version 1.30 Release Note (PDF)
- RZ/V2MA OpenCV Accelerator User's Manual revision 1.30 (PDF)
- RZ/V2MA OpenCV Accelerator Sample Application Note 1.30 (PDF)
Package
[Support Policy]
Renesas provides support for the items below for OpenCV Accelerator Support Package without additional payment.
Form | Q&A and issue analysis*1 | Maintained by Renesas | ||
---|---|---|---|---|
Renesas reference board | Customer board | |||
Customer developed/modified SW | - | No | No*2 | No |
Customer added OSS | - | No | No | No |
Validation target OSS in VLP | Source Code | Yes | No | No |
Renesas developed SW | Source Code | Yes | Yes | Yes |
Binary | Yes | Yes*3 | Yes |
*1) Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
*2) We provide support for the board-dependent changes such as channel numbers and pin configurations.
*3) We provide Q&A support only for the functions which are defined and described in the user's manual.