Overview

Description

The RRP58000 is a low-quiescent current, adjustable output voltage low-dropout regulator capable of sourcing up to 50mA to a load.

The LDO has a wide input voltage range of up to 80V. The output voltage is adjustable with external feedback resistors anywhere from 1.24V to 15V. The LDOs feature a ±2.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, and over-temperature shutdown protection with hysteresis.

Features

  • Wide input voltage range: up to 80V
  • Adjustable output voltage (1.24V-15V)
  • Typical low-quiescent current: 5.8µA at no load
  • Max output current: 50mA
  • Excellent line and load regulation over temperature with output voltage accuracy: ±2.5%
  • Typical shutdown current: ≤0.2µA
  • Stable with 2.2µF minimum ceramic output capacitor
  • Typical dropout voltage: ≤0.8V at 50mA
  • Overcurrent and over-temperature protection
  • Junction temperature range: -40°C to 125°C
     

Comparison

Applications

Applications

  • Portable and battery-powered equipment
  • Notebook computers
  • Motor drives

Documentation

Type Title Date
Datasheet PDF 4.56 MB
Brochure PDF 5.49 MB 日本語
2 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Boards & Kits

Models