Configurable, Dual Output 3A + 3A Sub-PMIC Evaluation Board
The DA9220-EVAL1 is a standalone evaluation board used to evaluate the DA9220 configurable, dual-output 3A + 3A Sub-PMIC.
The DA9220 is a sub-PMIC suitable for...
The DA9220 is a sub-PMIC suitable for supplying CPUs, GPUs and DDR memory rails in smartphones, tablets, RF modules and other handheld applications.
DA9220 integrates two single-phase buck converters, each phase requiring a small external 0.10μH inductor. It is capable of delivering up to 3A of output current at a 0.3V to 1.9V output voltage range. The 2.5V to 5.5V input voltage range is suitable for a wide variety of low voltage systems, including, but not limited to, all Li-ion battery supplied applications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.45 MB | |
Brochure | PDF 8.73 MB | |
Application Note | PDF 460 KB | |
Manual - Development Tools | PDF 1.21 MB | |
Application Note | PDF 691 KB | |
Product Brief | PDF 756 KB | |
6 items
|
The DA9220-EVAL1 is a standalone evaluation board used to evaluate the DA9220 configurable, dual-output 3A + 3A Sub-PMIC.
The DA9220 is a sub-PMIC suitable for...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.