Overview

Description

The SLG59H1009V is a high-performance, self-powered 13.1 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 4 A. Using a proprietary MOSFET design, the SLG59H1009V achieves a stable 13.1 mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1009V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1009V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.

Features

  • Optimized for Telecommunications Equipment, High-performance Enterprise Computing, Motor Drives
  • 13.1 mΩ RDSON
  • Maximum Continuous Current: 4 A
  • Wide Operating Supply Voltage: 4.5 V to 22 V
  • Automatic nFET SOA Protection
  • Capacitor-adjustable Inrush Current Control
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5 A Short-circuit Current Limit
  • ON-OFF Control: Active HIGH
  • UL2367 Certified - File Number E468659

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 5 V, 9 V, 12 V, and 20 V Point-of-Load Power Distribution
  • Motor Drives

Documentation

Type Title Date
Datasheet PDF 1.27 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Other PDF 340 KB
Application Note PDF 911 KB
Application Note PDF 364 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models