Overview

Description

The SLG59H1012V is a high‑performance, self‑powered 13.1 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 6 A. In combining novel FET design and copper pillar interconnects, the SLG59H1012V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1012V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.

Features

  • Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
  • 13.1 mΩ RDSON
  • Maximum Continuous Current: 6 A
  • Wide Operating Supply Voltage: 4.5 V to 22 V
  • Automatic nFET SOA Protection
  • 4-Level, Pin-programmable VIN Overvoltage Lockout
  • Capacitor-adjustable Inrush Current Control
  • Two stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Fixed 0.5 A Short-circuit Current Limit
  • Open Drain FAULT Signaling
  • IDS Current Analog Output Monitor: 10 μA/A
  • ON-OFF Control: Active HIGH
  • Operating Temperature:-40°C to 85°C

Comparison

Applications

Applications

  • Power-Rail Switching
  • Multifunction Printers
  • Large-format Copiers
  • Telecommunications Equipment
  • High-performance Computing 5 V, 9 V, 12 V, and 20 V Point‑of‑Load Power Distribution
  • Motor Drives

Documentation

Type Title Date
Datasheet PDF 1.69 MB
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
Application Note PDF 904 KB
Application Note PDF 911 KB
Application Note PDF 364 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Boards & Kits

Models