Overview

Description

The ISL85003 and ISL85003A are synchronous buck regulators with integrated high-side and low-side FETs. The regulator can operate from an input voltage range of 4. 5V to 18V while delivering a very efficient continuous 3A current. This is all delivered in a very compact 3mmx4mm DFN package. The ISL85003 is designed on Intersil’s proprietary fab process that is designed to deliver very low rDS(ON) FETs with an optimized current mode controller wrapped around it. The high-side NFET is designed to have an rDS(ON) of 65mΩ while the low-side NFET is designed to have an rDS(ON) of 45mΩ. With these two FETs, the device delivers very high efficiency power to the load. The ISL85003 can automatically switch between DCM and CCM for light-load efficiency in DCM. The switching frequency in CCM is internally set to 500kHz. The device provides a maximum static regulation tolerance of ±1% over wide line, load and temperature ranges. The output is user adjustable, with external resistors, down to 0. 8V. Pulling EN above 0. 6V enables the controller. The regulator supports prebiased output. Fault protection is provided by internal current limiting during positive or negative overcurrent conditions, output and input under and overvoltage detection and an over-temperature monitoring circuit.

Features

  • Input voltage range 4.5V to 18V
  • Output voltage adjustable from 0.8V, ±1%
  • Efficiency up to 95%
  • Integrated boot diode with undervoltage detection
  • Current mode control
  • DCM/CCM
  • Internal or external compensation options
  • 500kHz switching frequency option
  • External synchronization up to 2MHz on ISL85003
  • Adjustable soft-start time on the ISL85003A
  • Open-drain PG window comparator
  • Built-in protection
  • Positive and negative overcurrent protection
  • Overvoltage and thermal protection
  • Input overvoltage protection
  • Small 12 Ld 3mmx4mm Dual Flat No-Lead (DFN) package

Comparison

Applications

Applications

  • Network and communication equipment
  • Industrial process control
  • Multi function printers
  • Point of load regulators
  • Standard 12V rail supplies
  • Embedded computing

Documentation

Type Title Date
Datasheet PDF 5.21 MB
White Paper PDF 378 KB
Application Note PDF 592 KB
Application Note PDF 2.35 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models