Processing table
Voltage Monitors (#) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Adjustable POR Timeout |
Adjustable Vtrip |
Fixed Vtrip |
Interface |
Manual Reset |
Monitor Voltage (Max) (V) |
WDT |
TwinPin™ MR#/RST# |
Reset Output Type |
VMONITOR |
Advanced Features |
Output Format |
Supply Voltage Vs Range |
Function |
Target applications |
Device Functions |
Family Name |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||
CMOS Micropower Over/Under Voltage Detector | 2 | 1.6 | 16 | No | Yes | No | N/A | No | 16 | No | No | Active Low | Adj to 1.3V Ref | Programmable Hysteresis | Standard | 8 | PDIP, SOICN | 1.683 | |||||||
Multiple Voltage Supervisory ICs | 4 | 1.5 | 5.5 | No | Yes | No | N/A | Yes | 5.5 | No | No | Active Low | Adj to 0.7V Ref | Individual Reset Outputs, PGOOD, UV/OV Monitor | Standard | 24 | QFN | 3.945 | |||||||
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | 1 | 1.8 | 5.5 | No | No | Yes | N/A | No | 5 | No | No | Active Low | 1.7, 1.8, 2.3, 2.5, 2.7, 3, 3.3, 4.5, 5 | Ultra Low 160nA Current | Standard | 3 | SC70, SOT23 | 0.8348 | |||||||
Ultra-Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | 1 | 1.8 | 5.5 | No | No | Yes | N/A | No | 5 | No | No | Active Low (Open Drain) | 1.7, 1.8, 2.3, 2.5, 2.7, 3, 3.3, 4.5, 5 | Ultra Low 160nA Current | Standard | 3 | SC70, SOT23 | 0.8348 | |||||||
Ultra Low Power 3 Ld Voltage Supervisors in SC-70 and SOT-23 Packages | 1 | 1.8 | 5.5 | No | No | Yes | N/A | No | 5 | No | No | Active High | 1.7, 1.8, 2.3, 2.5, 2.7, 3, 3.3, 4.5, 5 | Ultra Low 160nA Current | Standard | 3 | SC70 | 1.114 | |||||||
Voltage Detecting, System Resetting IC Series | No | No | No | No | No | No | With fixed current load | Bipolar Single | "Peripheral for PC & MCU, Digital Consumer" | Power supply, System Monitor | Singlefunction Reset IC | 8 | SOP | ||||||||||||
Voltage Detecting, System Resetting IC Series | No | No | No | No | No | No | Open collector | Bipolar Single | "Peripheral for PC & MCU, Digital Consumer" | Power supply, System Monitor | Singlefunction Reset IC | 8 | SOP | ||||||||||||
Voltage Detecting, System Resetting IC Series | No | No | No | No | No | No | With fixed current load | Bipolar Single | "Peripheral for PC & MCU, Digital Consumer" | Power supply, System Monitor | Singlefunction Reset IC | 8 | SOP | ||||||||||||
Voltage Detecting, System Resetting IC Series | No | No | No | No | No | No | Open collector | Bipolar Single | "Peripheral for PC & MCU, Digital Consumer" | Power supply, System Monitor | Singlefunction Reset IC | 8 | SOP | 0.4604 | |||||||||||
Voltage Detecting, System Resetting IC Series | No | No | No | No | No | No | Open collector | Bipolar Single | "Peripheral for PC & MCU, Digital Consumer" | Power supply, System Monitor | Singlefunction Reset IC | 8 | SOP | ||||||||||||
CPU Supervisor with 4k SPI EEPROM | No | No | No | SPI | No | No | No | Active High | 2.7 to 5.5, 4.5 to 5.5, 4.5 to 5.5 | Standard | 8 | SOICN | 2.616 | ||||||||||||
CPU Supervisor with 4k SPI EEPROM | No | No | No | SPI | No | No | No | Active Low | 2.7 to 5.5, 4.5 to 5.5, 4.5 to 5.5 | Standard | 8 | SOICN | 3.621 | ||||||||||||
CPU Supervisor with 32Kb SPI EEPROM | No | No | No | SPI | No | No | No | Active Low | Replaces X25323 | 2.7 to 5.5, 4.5 to 5.5, 4.5 to 5.5 | Standard | 8 | SOICN | 6.3 | |||||||||||
CPU Supervisor with 32Kb SPI EEPROM | No | No | No | SPI | No | No | No | Active High | Replaces X25325 | 2.7 to 5.5, 4.5 to 5.5, 4.5 to 5.5 | Standard | 8 | SOICN |
![Parametric Table tips](/themes/idt8/images/parametric-search-tips/orderable-en.jpeg)
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product