Overview
Description
The US082-ZMOD4510EVZ board enables quick prototyping of the ZMOD4510 gas sensor module for outdoor air quality (OAQ) in a custom system design. The board provides a standard Pmod™ Type 6A (Extended I2C) connection for the on-board sensor to plug into any required MCU evaluation kit with a matching connector.
The US082-ZMOD4510EVZ features Pmod connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod connector. Software support present in the Renesas IDE (e2 studio) provides code generation to connect the sensor and the MCU, significantly reducing development time. Because of the standard connector and software support, the US082-ZMOD4510EVZ is the best choice to rapidly create an IoT system with the Renesas QuickConnect platform.
Features
- Gas sensor module for outdoor air quality ZMOD4510 sensor sample mounted:
- Supports different methods of operation, including total outdoor air quality (1st Gen) and ultra-low power with selective ozone measurements (2nd Gen)
- Supports international standards for air quality, such as the US Environmental Protection Agency (EPA)
- Standardized Type 6A Pmod connector supports I2C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in e2 studio minimizes development time with one-click code generation
Applications
Design & Development
Support
Support Communities
- Daisy Chain 2 Pmod Type 6A ZMOD4510 (US082-ZMOD4510EVZ)
Hello everyone, for my master's thesis I want to use 2 ZMOD4510 (US082-ZMOD4510EVZ) with the RL78/G23-128p Fast Prototyping Board. I have to monitor gas levels with two different sensor modules at the same time. Therefore I want to use the modules in a daisy chain ...
May 11, 2023 - Help to get started with ZMOD44510 gas sensor with Arduino
I have recently bought The ZMOD4510-EVK board for a personnal project in order to monitor evaluate the ZMOD4510 Outdoor Air Quality sensor. For the moment, my project is running into the sand because I don't know how to plugg that board on my Arduino.. https://www ...
Jun 24, 2022 - ZMOD4510 "Wrong sensor setup"
Hi, I bought a US082-ZMOD4510EVZ for my final thesis and I'm trying to get a measurement with an ESP32. I've managed to write an I2C wrapper for it and I'm following the steps of the Programming Guide, but when I get to the step of "Checking ...
Nov 16, 2023