HS4101 Relative Humidity and Temperature Sensor Evaluation Kit
The HS4100-EVK Evaluation Kit is used to assess the HS4101 High-Performance Relative Humidity and Temperature Sensor, with Analog output. The hardware allows users to...
The HS4101 is a highly accurate, ultra-low power, fully calibrated relative humidity and temperature sensor. The MEMS sensor features a proprietary sensor-level protection ensuring high reliability and long-term stability. The HS4101 is fully calibrated and temperature compensated with an Analog ratio-metric output.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 573 KB | |
Application Note | PDF 131 KB | |
Product Change Notice | PDF 368 KB | |
Overview | PDF 600 KB 日本語 | |
4 items
|
The HS4100-EVK Evaluation Kit is used to assess the HS4101 High-Performance Relative Humidity and Temperature Sensor, with Analog output. The hardware allows users to...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description |
Pkg. Type |
Lead Count (#) |
Temp. Range |
Pb (Lead) Free |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||
HS4101 circleActive Samples Available
shopping_cart
Buy Now
|
High Performance Relative Humidity and Temperature Sensor Analog Output | LGA | 8 | -40 to 105°C | Yes | Cut Tape | 3 | 3.237 | Get Samples, |
Learn about Renesas’ HS4XXX family of relative humidity and temperature sensors provide high accuracy, fast measurement response time, and ultra-low power consumption in a small package size, making them ideal for a wide number of applications ranging from portable devices to products designed for harsh environments
|
Enabling Good Air Quality in Our Homes with Next Generation Humidity Sensors | Blog Post | Jun 22, 2022 |
IDT Unveils Wireless Sensor Hub Evaluation Kit for IoT, Smart Home and Other Applications Requiring Real-Time Sensor Data | News | Jan 10, 2018 | |
IDT Introduces Gas Sensor Portfolio Offering Industry-leading Performance and Reliability | News | Nov 16, 2017 | |
|
Why Does MOx Make the Difference? | Blog Post | Nov 15, 2017 |