Household Smoke Detector Reference Design
A photoelectric smoke detector consists of an IR photodiode (sender) and a phototransistor (receiver/detector) arranged inside a so-called smoke chamber. Inside this...
The RAA239101 is a low-power Analog Front-End (AFE) IC; combined with a microcontroller, photoelectric emitter/detector(s), horn, and minimal external components, it forms a complete smoke detector.
The IC operates from a 3V to 5V or 9V battery and has an LDO to provide power to a microcontroller. The battery-check feature can be used to signal an alarm when the battery is low.
The RAA239101 provides a driver that can switch between two LEDs to pulse the smoke detection LED emitters with a DAC adjustable current. Two photodiode receiver channels with programmable gain amplification using an ADC allow the detection of smoke by sensing the LED light scattered off of smoke in a detection chamber.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet - Short-form | PDF 144 KB | |
Datasheet | Log in to Download PDF 1.63 MB | |
Product Change Notice | PDF 179 KB | |
3 items
|
A photoelectric smoke detector consists of an IR photodiode (sender) and a phototransistor (receiver/detector) arranged inside a so-called smoke chamber. Inside this...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
RAA239101A2GNP#HA0 circleActive Samples Available |
QFN | 32 | Reel | 3 | Get Samples, |