Overview
Description
The Intersil ISL72026ASEH is a radiation tolerant, 3.3V CAN transceiver that is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.
This device can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps per the ISO 11898-2 specification. The device is designed to operate over a common mode range of -7V to +12V, with a maximum of 120 nodes. The device has three discrete selectable driver rise/fall time options, a listen mode feature, and loopback test capability.
The receiver (Rx) inputs feature a "full fail-safe" design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven. The ISL72026ASEH is available in an 8 Ld hermetic ceramic flatpack and die form that operate across the temperature range of -55 °C to +125 °C.
Other CAN transceivers available are the ISL72027ASEH and ISL72028ASEH.
Features
- Electrically screened to SMD 5962-15228
- ESD protection on all pins: 4kV HBM
- Compatible with ISO 11898-2
- Operating supply range: 3.0V to 3.6V
- Bus pin fault protection to ±20V
- Undervoltage lockout
- Cold spare: powered down devices/nodes do not affect active devices operating in parallel
- Three selectable driver rise and fall times:
- Fast speed (RS = 0V) - edges and propagation delays optimized for a data rate of 1Mbps
- Medium speed (RS = 10kΩ) - edges and propagation delays optimized for a data rate of 500kbps
- Slow speed (RS = 50kΩ) - edges and propagation delays optimized for a data rate of 250kbps
- Glitch-free bus I/O during power-up and power-down
- Full fail-safe (open, short, terminated/undriven) receiver
- Hi-Z input allows for 120 nodes on the bus
- High data rates: up to 5Mbps
- Quiescent supply current: 7mA (max)
- Listen mode supply current: 2mA (max)
- -7V to +12V common mode input voltage range
- 5V tolerant logic inputs
- Thermal shutdown
- Acceptance tested to 75krad(Si) (LDR) wafer-by-wafer
- Radiation tolerance
- SEL/B immune to LETTH: 86.4MeV•cm2/mg
- Low dose rate (0.01rad(Si)/s): 75krad(Si)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 999 KB | |
Brochure | PDF 467 KB | |
Other | PDF 466 KB | |
Other | ||
White Paper | PDF 362 KB | |
Product Advisory | PDF 300 KB | |
Report | PDF 783 KB | |
Application Note | PDF 224 KB | |
8 items
|
Design & Development
Software & Tools
Boards & Kits
Radiation Tolerant 3.3V CAN Transceiver Evaluation Board
The ISL72026SEHEVAL1Z evaluation board is designed to provide a quick and easy method for evaluating the ISL72026SEH 3.3V, radiation tolerant, controller area network (CAN) transceiver. To use this evaluation board properly requires a thorough knowledge of the operation of the IC. Refer to the...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: