DDR5 memory is projected to double the bandwidth of DDR4, and as with previous generations of DDR memory, Renesas' devices are leading the market in performance and reliability. Renesas has a complete family of ICs to develop high-performance DDR5 RDIMM, MRDIMM, UDIMM, SODIMM, CAMM, LPCAMM for server, client and memory down applications. Renesas' portfolio includes power management ICs (PMICs), SPD hubs, registered clock drivers, temperature sensors, data buffers, and I3C re-driver, expander, and intelligent switch products. Renesas' family of DDR5 and I3C expander ICs enables the next generation of server and client DIMM as well as server and client motherboard solutions to efficiently scale to greater performance, density, and reliability while reducing overall system power.

Renesas is the only complete provider for all Server and Client DIMM interface content with leading products in key parameters such as power, performance, margin, and more. 

Request more information on Gen 2 MRDIMM chipsets

 

Complete Solutions for DDR5 RDIMMs

Client DIMM

Image

Client DIMM with CKD

Image

Server DIMM

Image

Server MRDIMM

Image

Product Selector: DDR5 Solutions

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 3.57 MB
1 item

Tools & Resources