Overview

Description

Experience seamless connectivity with a high throughput Wi-Fi 6 router powered by a Renesas chip. This cutting-edge design integrates dual MAC, dual PHY, analog, and RFIC into a unified package, equipped with embedded CPUs and memory. Streamlined for efficiency and performance, it sets a new standard for home gateway, IPTV, and cable wireless router applications.

System Benefits​:

  • Features two concurrent dual-band Wi-Fi 6 radios with 4T4R architecture, enabling lightning-fast data transfers.
  • Supports 802.11 a/b/g/n/ac standards, providing connectivity for a wide range of devices.
  • Includes Wi-Fi Direct, Wi-Fi Display, WPS2.0, TDLS, and Hotspot 2.0 support for enhanced functionality.
  • Offers a single-chip solution with integrated RF, baseband, and MAC.
  • Capable of driving up to 3Gbps PHY/data link speeds, ensuring smooth multitasking across multiple devices.
  • The highly integrated single-package design reduces BOM count, cost, and system size, offering easier implementation compared to discrete components like MAC, PHY, analog, and RFIC.

Comparison

Applications

Applications

  • Carrier-grade unified home gateway
  • Carrier-grade home networking
  • Cable home gateway

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Diode Diode Diode Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN345 CN345 CN345 Diplexer Diplexer Diplexer Buck 1 Buck Buck Buck 2 Buck Buck Router CPU Router CPU Router CPU NAND Flash NAND Flash NAND Flash DDR DDR DDR WAN WAN WAN LAN LAN LAN LAN LAN LAN LAN LAN LAN LAN LAN LAN USB2.0 USB2.0 USB2.0 LDO 1 LDO LDO Pin Header Pin Header Pin Header Antenna Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Antenna.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Wi-Fi Sheet.48 Motor-AC Sheet.50 Sheet.51 M M Sheet.52 Diode Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 AC/DC AC/DC AC/DC Line.841 Inductor Air Core.212 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Line.29 Inductor Coreless (Air conductor) Sheet.76 Sheet.77 Sheet.78 Sheet.79 Sheet.80 Sheet.81 Sheet.82 Sheet.83 Sheet.84 12V/2A 12V/2A 12V/2A Sheet.94 Sheet.95 Sheet.96 Sheet.97 EEPROM EEPROM EEPROM Antenna Antenna Antenna Antenna.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Antenna.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Antenna Antenna Antenna Sheet.129 5G Front-End Module x2 5G Front-End Module x2 5G Front-End Module x2 Sheet.125 Sheet.126 Sheet.127 Sheet.128 Sheet.130 2.4G Front-End Module x2 2.4G Front-End Module x2 2.4G Front-End Module x2 Sheet.116 Sheet.117 Sheet.118 Sheet.119 Txn Txn Txn Rxn Rxn Rxn Sheet.134 Sheet.136 4Unit MIMO 4Unit MIMO 4Unit MIMO 4Unit MIMO 4Unit MIMO 4Unit MIMO Connector Line.109 Connector Line.110 Connector Line.111 Connector Line.112 Connector Line.156 Sheet.158 0.9V/2.2Amax 0.9V/2.2Amax 0.9V/2.2Amax Connector Line.160 Connector Line.161 Sheet.162 Sheet.164 Sheet.165 Sheet.166 Sheet.297 Sheet.298 Sheet.299 Connector 1.172 Sheet.301 Sheet.302 Connector 1.172.303 5V/5Amax 5V/5Amax 5V/5Amax 3.3V/3Amax 3.3V/3Amax 3.3V/3Amax Sheet.306 Connector 1.307 Sheet.308 Sheet.309 Sheet.310 Sheet.312 Sheet.313 Sheet.314 Sheet.320 Connector 1.172.321 5V for PA 5V for PA 5V for PA Connector 1.172.323 Connector 1.172.324 Connector 1.172.325 1.8V/0.85Amax 1.8V/0.85Amax 1.8V/0.85Amax PCIe PCIe PCIe Txn Txn Txn Rxn Rxn Rxn LDO 2 LDO LDO Wi-Fi.330 Wi-Fi Wi-Fi 802.11ac-6G Wi-Fi802.11ac-6G I2C I2C I2C PCIe PCIe PCIe
Exiting Interactive Block Diagram

Videos & Training