Household Smoke Detector Development Board
A photoelectric smoke detector consists of an IR photodiode (sender) and a phototransistor (receiver/detector) arranged inside a so-called smoke chamber. Inside this...
Smoke detectors are essential for the early detection of fires, providing homeowners with crucial time to evacuate and call emergency services, thereby reducing the risk of injury or death. This household smoke detector features a highly integrated, low-power analog front-end (AFE) IC and includes all the necessary peripherals and features for a complete smoke detector system based on the photoelectric detection principle. It offers flexible implementation with parameterization capabilities, such as LED-current selection, PGA gain setting, and an integrated battery test feature.
System Benefits:
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudDemonstration of Renesas’ Lab on the Cloud virtual environment for the Household Smoke Detector Solution.