Overview
Description
'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
'Prepaid by Renesas' TES Guiliani-Lite for RZ/A is brought to you by Renesas and TES Electronic Solutions. This prepaid GUI framework production license works for the following RZ/A-based platform.
Apply for 'Prepaid by Renesas' for RZ/A
Design-in 2D effects that almost like 3D with TES Guiliani
TES Guiliani on RZ/A is a cross platform C++ framework to develop visually appealing user interfaces. With TES Guiliani on RZ/A you can create stunning graphical user interfaces for embedded systems within minutes. TES Guiliani can be used with all RZ/A embedded MPUs and evaluated with the Display it! RZ solution kit. Even better, with the new 'Prepaid by Renesas' TES Guiliani-Lite program, no GUI framework licensing costs arise for Renesas RZ/A customers in production.
Target Devices
Renesas RZ + TES Guiliani - A perfect solution for industrial HMI's

RZ/A embedded MPUs optimize your HMIs with
- world‘s largest embedded SRAM of 10MBs
- superfast QSPI interface
- integrated display control
- powerful graphics acceleration

TES Guiliani is a high-end HMI framework with
- comfort of a PC based HMI editor and tool chain
- benefits of a highly-optimized software framework
- perfect fit for embedded hardware
- 2D technology and quasi 3D user experience
TES Guiliani-Lite software environment
The combination of Renesas RZ/A embedded MPUs and TES Guiliani GUI framework extend the 'smart phone lifestyle' to a wide range of industrial products.The 'Prepaid by Renesas' Guiliani-Lite package comes with a set of software components, which include the RZ/A platform components (MPU, IDE, OS), the Guiliani components (Runtime library) and an example application in source code.
Component | Component spec. | Version |
---|---|---|
Guiliani | Library for platform | V2.2, 2.3, 2.4 and 2.5 |
Guiliani | Library for Windows | V2.2, 2.3, 2.4 and 2.5 |
Guiliani | Streaming Editor (GSE) for Windows | |
Guiliani-Lite | Product-License Key | |
OS | FreeRTOS | V8.2.3 or higher |
Compiler | gcc GNUARM-none | V15.0.1 or higher |
GNU ARM Embedded | 10.3-2021.10 - AArch64 bare-metal target or higher | |
IDE | e2studio | V4.2.0 or higher |
MPU | RZ/A | RZ/A1LC, RZ/A1L, RZ/A1LU, RZ/A1M, RZ/A1H, RZ/A2M, RZ/A3UL |
Bring a smart-phone experience to your industrial equipment quickly and without licensing cost!
This is what your HMI could look like tomorrow!
No royalties and no licensing fees through 'Prepaid by Renesas!'
'Prepaid by Renesas' TES Guiliani-Lite program
With the new 'Prepaid by Renesas' TES Guiliani-Lite program, no GUI framework licensing costs arise for Renesas RZ/A customers in production. Approved Renesas RZ/A customers will be directed to TES Guiliani program site to receive software and license key.