![Key Technology](/sites/default/files/styles/banner_424x349/public/media/images/technologies-1300x225.jpg?itok=MLKw_DFJ)
Learn Renesas' approach to today's key technology solutions to see how our devices could be used in your next project.
Categories
Videos & Training
News & Blog Posts
Blog Post | Aug 6, 2024 | ||
News | Jan 22, 2024 | ||
Blog Post | Mar 29, 2023 | ||
Blog Post | Jan 6, 2023 | ||
News | Jan 5, 2023 | ||
News | May 7, 2020 | ||
News | Dec 17, 2019 | ||
News | Dec 4, 2019 | ||
News | Oct 8, 2019 |
Tools & Resources
LoRa®-based solutions for low power consumption and easy design
CPU cores, timer IP for motor applications, USB cores, and SRAM
Controllers and drivers designed to harness the advantages of GaN FETs
Renesas Process Technologies
PR40
PR40 is an advanced complementary bipolar process on bonded-SOI substrates that is used to optimize performance for high-voltage precision analog applications.
R3™ Modulation
Renesas R3 technology combines the best features of fixed-frequency PWM and hysteretic PWM while eliminating many of their shortcomings.
R4™ Control Loop
R4 modulation technology provides a compensation-free control loop that eliminates external compensation resistors and capacitors.
R5 Modulation
Renesas R5 controller technology is a proprietary modulation technique that offers the fastest response to changing output load conditions.