Features
- 32MHz RXv1 core (3.42 CoreMark/MHz*)
- *Typical for RXv1 core
- Wide operating voltage range: 1.8V to 5.5V
- Operating temperature: -40°C to 85°C or -40°C to 105°C
- Built-in Flash memory: 512KB code flash, 48KB SRAM
- 8KB data flash that can store data like an EEPROM
- Diverse package lineup from 36 to 64 pins, including ultra-small 36-pin WFLGA (4.0mm x 4.0mm)
- Up to 50 general-purpose I/O ports
- Various communication interfaces (SCI, IIC, RSPI, etc.)
- 16-bit PWM timer, 16-bit low-power timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 8-bit D/A converter, temperature sensor
- Capacitive touch sensing unit (CTSU)
- Self-capacitive: 1 pin, 1 key configuration for up to 36 keys
- Mutual capacitive: Up to 324 keys in matrix configuration
Description
The RX130 Group integrates a built-in max. 36-channel capacitive touch sensor. The capacitive touch sensor uses an improved detection method compared to previous products and so has vastly improved noise immunity, sensitivity and water resistance. As a result, malfunctions have been reduced, and touch keys are now able to be applied to a variety of materials like e.g. wood, other than the typical acrylic or glass: The RX130 touch feature is an ideal fit for consumer electronics products that are used in wet environments such as in the kitchen or bath. The RX130 Group has a lot of built-in functional safety hardware, and can easily support the IEC/UL 60730 safety standard for consumer electronics. The RX130 operates at a maximum voltage of up to 5.5V. So it is suitable for applications such as home appliances (washing machine, IH cooking heater) with touch panel function.
Parameters
| Attributes | Value |
|---|---|
| Main CPU | RXv1 |
| Program Memory (KB) | 64, 128, 256, 384, 512 |
| RAM (KB) | 10, 16, 32, 48 |
| Carrier Type | Bulk (Tray), Full Carton (Tray), Tape & Reel |
| Supply Voltage (V) | 1.8 - 5.5 |
| I/O Ports | 39, 53, 69, 89 |
| DRAM I/F | No |
| Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
| Operating Freq (Max) (MHz) | 32 |
| Ethernet speed | No |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 4, 7 |
| SPI (ch) | 5, 8 |
| I2C (#) | 5, 8 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 0 |
| Wireless | No |
| SDHI (ch) | 0 |
| High Resolution Output Timer | No |
| PWM Output (pin#) | 15, 16 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 9 |
| 8-Bit Timer (ch) | 4 |
| Standby operable timer | Yes |
| 12-Bit A/D Converter (ch) | 10, 14, 17, 24 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0, 2 |
| 8-Bit D/A Converter (ch) | 0, 2 |
| Capacitive Touch Sensing Unit (ch) | 24, 32, 36 |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID |
Application Block Diagrams
| High-Efficiency Induction Heaters High-efficiency induction technology for rapid, uniform heating with energy-saving features. | |
| Touchless Button Touchless button design using capacitive sensing ensures hygiene and reliability in varied settings. | |
| Wi-Fi-Connected Furnace Controller Wi-Fi-connected furnace controller with precise sensing, safety compliance, and remote monitoring for modern HVAC systems. | |
| Smart Lighting Control with RGB Light Sensor MCU-based smart lighting control with RGB sensor, capacitive touch, and voice recognition. | |
| Induction Heating Cooker | |
| Electronic Lock with Fingerprint Identification |
Additional Applications
- Capacitive Touch Sensor Solutions
- Consumer (battery drive)
- Functional Safety for Industrial Automation
- Functional Safety Solutions for Home Appliances (IEC/UL 60730)
- Healthcare
- Home appliances
- Industrial
- Material Detection
Applied Filters: