Overview
Description
The R32C/111 Group is supported only for the customers who have already adopted any of the products. For new adoption, please consider other products such as RX231, RX651 Group.
Features
- 16-bit Multifunction Timer (Timers A and B, incl. three-phase motor control timer): 11
- Serial Interface: Asynchronous/synchronous serial interface, 9 channels
- 10-bit A/D Converter: 26 channels
- 8-bit D/A Converter: 2
- CRC Calculator
- X-Y Converter
- Intelligent I/O
- Time Measurement (Input Capture): 16-bit x 16
- Waveform Generation (Output Compare): 16-bit x 19
- Serial Interface
- DMAC: 4 channels
- DMAC II: Can be activated by any peripheral interrupt sources
- Watchdog Timer
- External Interrupt Inputs: 11
- Clock Generation Circuits: Main clock, Sub clock, PLL, On-chip Oscillator
- Oscillation Stop Detector
- Voltage Detector (optional)
- I/O Ports: 84
- Data Flash: 4 KB × 2 blocks
Comparison
Applications
- Metering
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: