Overview
Description
Topics
See Release Information when using the E20 emulator.
As a sophisticated on-chip debugging emulator and flash programmer, the E20 emulator provides enhanced trace functions and RAM monitoring functions for RX600 and RX700 products, and the full basic debugging functionality equivalent to the E2 emulator Lite. It is capable of large-capacity tracing for enhanced debugging in combination with MCUs that incorporate trace output functionality.
Features
- Enhanced functions for faster debugging [Learn More :On-chip Debuggers Performance Property]
In addition to all the debugging functions of the E2 emulator Lite, the E20 supports powerful functionality such as larger trace capacity and realtime RAM monitoring. In addition, coverage function is supported on some MCUs of RX64M and RX71M Group.。 - Also functions as an on-board programmer.
Can be used as an on-board programming tool after the debugging, enabling smooth evaluation of the MCU. - Optimally suited for evaluating analogue functions such as A/D and D/A properties.
Electrical characteristics are the same as those of the actual MCU, since the actual MCU is used for debugging. - Serial, JTAG and LPD connections are supported.
For the communication system, serial, JTAG or LPD connection can be selected as required by the type of the target MCU. - Simple connection
Connection requires only a connector mounted on the user system, thus significantly reducing the possibility of loose connection. - Environmentally friendly material
The casing is made of plant-derived polylactide (PLA). - Learn More
Release Information
Purpose of use | Software to be used | Target devicesNote1 | Latest Version | Released | Operating Environment |
---|---|---|---|---|---|
On-chip Debugging | CS+ *Evaluation Software Download | RX, RL78, RH850 [Details] Functions Supported by CS+ (PDF | English, 日本語) | V8.12.00Note3 | Jul. 22, 2024 | Operating Environment |
e² studio *Download | RX [Details] Release notes | (64-bit version) 2024-10 | Oct. 22, 2024 | ||
(32-bit version) V7.8.0 | Apr. 20, 2020 | ||||
IAR Embedded WorkbenchNote2 | RX, RL78, RH850 | Contact IAR Systems. | |||
Green Hills MultiNote2 | RH850 | Contact Green Hills Software. | |||
Flash Programming | Renesas Flash Programmer V3 *Evaluation Software Download | RL78, RX, RH850 [Details] List of MCUs supported by Renesas Flash Programmer V3 (PDF | English, 日本語) | V3.17.00 | Oct. 22, 2024 | Operating Environment |
Notes:
- For details when using devices of V850 family, 78K0R, 78K0, or R8C family, see E1/E20 software for V850, 78K0R, 78K0, or R8C MCU >>.
- As for tools produced by partners, contact them directly.
- If you hope to continue to use the product on the Windows 32-bit version, use the CS+ IDE V8.06 and earlier that supports the 32-bit versions.
[Notification] End of Support: CS+ Integrated Development Environment for Windows 32-Bit Versions (PDF | English, 日本語)
FAQ
Target Devices
Target Family
- RX Family
- RL78 Family
- RH850 Family
Note: The E20 does not support RH850-family MCUs with the next-generation G4MH core, such as those of the RH850/E2x series. The E2 emulator is available for use with them. - V850 Family
- 78K Family
- R8C Family
Downloads
|
|
|
---|---|---|
Type | Title | Date |
Upgrade - IDE | ZIP 5.07 MB 日本語 | |
Software & Tools - Other | ZIP 1.21 MB 日本語 | |
Upgrade - Programmer | ZIP 730 KB 日本語 | |
3 items
|
Additional Details
Specifications
Note that some functions shown here may not be supported under the IDE you use. Performance property and Connection system also vary depending on the MCU type. The specific features of the E20 emulator such as the large trace function and the real-time RAM monitoring function are available only when using with MCUs of the RX600 or RX700 series. When using with MCUs of other than the RX600 or RX700 series, the supported functions for debugging correspond to those of the E2 emulator Lite.
Important : On the use of specific features of the E20 emulator
The signals used for the large trace and real-time RAM monitoring functions of the E20 emulator are multiplexed with those for other peripheral functions. Whether the large trace and real-time RAM monitoring functions of the E20 emulator are available depends on the MCU, package, and peripheral functions that you will be using.
We recommend that you read the user’s manual for the MCU you are using and check if there is any conflict of functions on the trace pins.
You can use the Smart Configurator to make pin settings through a GUI and check for conflicts between multiplexed functions.
If the MCU you are using is supported by a debug MCU board and you use the board, all of the MCU pins are available for use by the user system.
Item | Description |
---|---|
| See On-chip Debuggers Performance Property (PDF | English, 日本語). |
On-board programming | Supported |
User interface | 38-way cable [2-5767004-2 (product of Tyco Electronics Corporation)] 14-way cable Note1 [7614-6002 (product of 3M Co., Ltd.) and 2514-6002 (product of 3M Limited)] |
PC Interface | USB 2.0, full speed and high speed |
Target board connection | Via attached user I/F cable (Connection signals vary by the target MCU type.) |
User's resource possession | Some MCUs possess the port peripheral functions. |
Power supply | Not supported |
Power voltage | 1.8V to 5.5V (depending on the target MCU) |
External dimension (Except the protruding parts) | 114.9 mm×74.2 mm×19.2 mm |
Conformance with overseas standards | European Standards: EN 55022 Class A, EN 55024 US FCC Standard: FCC part 15 Class A |
Note:
- The available debugging function corresponds to that of E2 Emulator Lite. Even when using with E20, the large trace function and Real-time RAM monitoring, specific functions of E20, are not supported.
Components
- E20 Emulator main unit
- USB cable
- User's system I/F cable
- 38-pin/14-pin converter adapter [R0E000200CKA00] *Available for purchase in single unit.
- Software CD-ROM
- Installation guide
- Self-Checking Program
- USB driver
- E1/E20 Emulator User's Manual
System Configuration
Refer to Release Information in this page for the information of the software on PC
Optional Products
Following optional products are provided to facilitate the use of the E20 emulators. Please make sure to choose the products that match MCUs you use.
Conversion Adapter
Converts the number and pitch of the pins in the connector for the connection with the emulator.
MCUs | ||||||
---|---|---|---|---|---|---|
RX | RL78 | RH850 | V850 | 78K | R8C | |
38-Pin Conversion Adapter for the E1 Emulator QB-F14T38V850-01 QB-F14T38V850-01 User's Manual (14-Pin to 38-Pin Conversion Adapter for E1 Emulator) (PDF) An adapter for changing to a 14-pin user interface for connection to a Mictor connector mounted on a V850-based target system | — | — | — | lens | — | — |
38-Pin to 14-Pin Conversion Adapter for the E20 Emulator (Bundled with the E20 Emulator) R0E000200CKA00 R0E000200CKA00 User's Manual (38-Pin to 14-Pin Conversion Adapter for E20 Emulator) Rev.1.00 (PDF | English, 日本語) An adapter for converting the 14-pin/2.54-mm pitch connector on the head of the emulator user interface cable to a 14-pin/1.27-mm pitch connector | lens | lens | lens | lens | lens | lens |
lens Available | — Not Available
Isolator
Enables debugging in an environment where there is a difference in potential between the user system GND and the host PC GND.
MCUs | ||||||
---|---|---|---|---|---|---|
RX | RL78 | RH850 | V850 | 78K | R8C | |
Isolator for the E20 Emulator R0E000200ACB10 R0E000200ACB10 User's Manual (Isolator for E20 Emulator) Rev.2.00 (PDF | English, 日本語) (For the RX family) | lens Note1 | — | — | — | — | — |
lens Available | — Not Available
Note:
- The isolator is not usable in combination with the debug MCU board for the RX71M group.
Debug MCU Board
Enables the in-circuit connection of the emulator with the user's system. This board allows you to use enhanced debugging functions. The applicable debugging function varies depending on the MCU type.
MCUs | |
---|---|
RH850 | |
Debug MCU Board for RH850 Note: The package of the Debug MCU Board does not include the MCU. Please purchase it separately. For details, contact either a Renesas Electronics Corporation representative (responsible for sales) or distributor. | lens |
lens Available | — Not Available
System configuration
MCUs | |
---|---|
RX | |
Debug MCU Board for RX Family Supported devices for Debug MCU Board for RX Family [On-chip Debugger] (PDF | English, 日本語) This board enables the use of all user port pins of the MCU in the user system. The E20 emulator occupies some of the pins for control of the emulator and the output of trace information, and these pins must be connected with a 38-pin connector attached to the E20 emulator on the user system. However, the Debug MCU board enables the use of all user port pins because connection with a 38-pin connector on the user system is not required. You can also obtain trace information even while using an MCU that does not have a trace function. | lens |
lens Available | — Not Available