Skip to main content

Intersil's Synchronous Buck Regulators Deliver POL Conversions for Infotainment and Advanced Driver Assistance Systems

Highly efficient ISL7823x DC/DC converters step-down 5V rails to point-of-load

April 11, 2016
 

MILPITAS, Calif., April 11, 2016 /PRNewswire/-- Intersil Corporation (NASDAQ: ISIL), a leading provider of innovative power management and precision analog solutions, today announced a family of monolithic synchronous buck regulators that step-down 5V and 3.3Vprimary rails to point-of-load (POL) inputs as low as 0.6V for GPUs, FPGAs, DSPs and SOCs. The highly efficient ISL78233, ISL78234 and ISL78235 deliver 3A, 4Aand 5A, respectively, of continuous output current to infotainment head units and advanced driver assistance systems (ADAS) employing forward-looking smart cameras to detect and classify objects. The pin-compatible sync buck regulators allow system designers to make a simple BOM change and drop in the right device to their PCB to address the varying load requirements of entry-level to luxury car models.

The ISL7823x synchronous step-down DC/DC converters use a current mode control architecture to deliver fast transient response and excellent loop stability. They integrate low RDSon high-side PMOS and low-side NMOS MOSFETs to reduce external component count and power losses while offering 100% duty cycle operation. The ISL7823x combine a switching frequency of 2MHz with guaranteed 100ns (max) minimum on time to avoid AM radio channel interference and allow designers to use lower value inductors and smaller capacitors.

 

The ISL7823x family's guaranteed minimum on time provides the wide step-down ratio necessary to deliver a 1V POL supply at high switching frequencies. Competing solutions often do not guarantee the low duty cycle needed to deliver very low outputs to the applications processor at switching frequencies above the AM band. This increases the risk of failing the system designer's electromagnetic interference (EMI) requirements, which leads to costly redesigns and further testing.

 

"The pin-compatible ISL7823x family provides automotive customers a reliable point-of-load solution to manage different stuffing options with the same PCB layout for their entire new vehicle line up," said Philip Chesley, senior vice president of Precision Products at Intersil. "Our sync buck regulators address the load requirements of single-, dual- and quad-core processors in a single footprint, allowing carmakers to easily differentiate models."

 

  • Support input voltage range from 2.7V to 5.5V and deliver high efficiency up to 95%
  • 100ns guaranteed phase minimum on time for wide output regulation
  • Adjustable switching frequency from 500kHz to 4MHz, with 2MHz default
  • External synchronization up to 4MHz
  • Provide 1% reference accuracy for tight regulation, and Internal 1ms soft-start, or adjustable external soft-start
  • Soft-stop output discharge during disable
  • Fault protections include over-temperature, over-current, output over-and under-voltage, input under-voltage lockout, short-circuit, and negative over-current
  • AEC-Q100 qualified for operation from -40°C to +125°C
  • Wettable flank QFN package allows optical inspection of solder joints for lower manufacturing cost

 

The ISL78235 can be combined with the ISL78233 3A synchronous buck regulator, ISL78234 4A synchronous buck regulator, ISL78113A synchronous boost converter, ISL78201 40V/2.5A regulator, ISL78206 40V/2.5A synchronous buck controller, and ISL78302 dual LDO to provide a complete off-battery to POL power supply for an automotive infotainment head unit.

 

The ISL78235 5A synchronous buck regulator is available now in a 5mm x 5mm 16-lead WFQFN package and is priced at $2.75 USD in 1k quantities. A 3mm x 3mm TQFN package is also available. The ISL78235EVAL2Z evaluation board can be purchased for $67.80 USD each. For more information, please visit: www.intersil.com/products/isl78235.

 

The ISL78233 3A and ISL78234 4A synchronous buck regulators are available now in 5mm x 5mm 16-lead WFQFN packages. Pricing for the ISL78233 in 1k unit quantities is $1.75 USD each, and the ISL78234 is $1.95 USD each. 3mm x 3mm TQFN packages are also available. The ISL78233EVAL2Z and ISL78234EVAL2Z evaluation boards can be purchased for $56 USD each. For more information, please visit: www.intersil.com/products/isl78233 and www.intersil.com/products/isl78234.

 

Intersil and the Intersil logo are trademarks or registered trademarks of Intersil Corporation. All other brands, product names and marks are or may be trademarks or registered trademarks used to identify products or services of their respective owners.

 


The content in the press release, including, but not limited to, product prices and specifications, is based on the information as of the date indicated on the document, but may be subject to change without prior notice.

Share this news on